CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 

Item #

Connection Type

Tube O.D.

BSPP Thread

A

K

R

W HEX

Bore

N/A Tube to BSPP N/A 1/8 in N/A 1/8 N/A 1.09 in N/A .53 in N/A .28 in N/A 9/16 in N/A .05 in
N/A Tube to BSPP N/A 1/8 in N/A 1/4 N/A 1.31 in N/A .53 in N/A .44 in N/A 3/4 in N/A .05 in
N/A Tube to BSPP N/A 1/4 in N/A 1/8 N/A 1.19 in N/A .63 in N/A .28 in N/A 9/16 in N/A .16 in
N/A Tube to BSPP N/A 1/4 in N/A 1/4 N/A 1.50 in N/A .63 in N/A .44 in N/A 3/4 in N/A .18 in
N/A Tube to BSPP N/A 3/8 in N/A 1/8 N/A 1.34 in N/A .69 in N/A .28 in N/A 3/4 in N/A .05 in
N/A Tube to BSPP N/A 3/8 in N/A 1/4 N/A 1.47 in N/A .69 in N/A .44 in N/A 3/4 in N/A .25 in
N/A Tube to BSPP N/A 3/8 in N/A 3/8 N/A 1.50 in N/A .69 in N/A .44 in N/A 7/8 in N/A .28 in
N/A Tube to BSPP N/A 3/8 in N/A 1/2 N/A 1.69 in N/A .69 in N/A .56 in N/A 1 1/16 in N/A .28 in
N/A Tube to BSPP N/A 1/2 in N/A 1/4 N/A 1.69 in N/A .91 in N/A .44 in N/A 3/4 in N/A .25 in
N/A Tube to BSPP N/A 1/2 in N/A 3/8 N/A 1.72 in N/A .91 in N/A .44 in N/A 7/8 in N/A .31 in
N/A Tube to BSPP N/A 1/2 in N/A 1/2 N/A 1.94 in N/A .91 in N/A .56 in N/A 1 1/16 in N/A .39 in
N/A Tube to BSPP N/A 5/8 in N/A 1/2 N/A 1.97 in N/A .97 in N/A .56 in N/A 1 1/16 in N/A .47 in
N/A Tube to BSPP N/A 3/4 in N/A 3/4 N/A 2.09 in N/A .97 in N/A .63 in N/A 1 5/16 in N/A .58 in
N/A Tube to BSPP N/A 1 in N/A 1 N/A 2.53 in N/A 1.22 in N/A .72 in N/A 1 5/8 in N/A .80 in
N/A Tube to BSPP N/A 1/8 in N/A 1/8 N/A 1.09 in N/A .53 in N/A .28 in N/A 9/16 in N/A .05 in
N/A Tube to BSPP N/A 1/8 in N/A 1/4 N/A 1.31 in N/A .53 in N/A .44 in N/A 3/4 in N/A .05 in
N/A Tube to BSPP N/A 1/4 in N/A 1/8 N/A 1.19 in N/A .63 in N/A .28 in N/A 9/16 in N/A .16 in
N/A Tube to BSPP N/A 1/4 in N/A 1/4 N/A 1.50 in N/A .63 in N/A .44 in N/A 3/4 in N/A .18 in
N/A Tube to BSPP N/A 3/8 in N/A 1/8 N/A 1.34 in N/A .69 in N/A .28 in N/A 3/4 in N/A .05 in
N/A Tube to BSPP N/A 3/8 in N/A 1/4 N/A 1.47 in N/A .69 in N/A .44 in N/A 3/4 in N/A .25 in
N/A Tube to BSPP N/A 3/8 in N/A 3/8 N/A 1.50 in N/A .69 in N/A .44 in N/A 7/8 in N/A .28 in
N/A Tube to BSPP N/A 3/8 in N/A 1/2 N/A 1.69 in N/A .69 in N/A .56 in N/A 1 1/16 in N/A .28 in
N/A Tube to BSPP N/A 1/2 in N/A 1/4 N/A 1.69 in N/A .91 in N/A .44 in N/A 3/4 in N/A .25 in
N/A Tube to BSPP N/A 1/2 in N/A 3/8 N/A 1.72 in N/A .91 in N/A .44 in N/A 7/8 in N/A .31 in
N/A Tube to BSPP N/A 1/2 in N/A 1/2 N/A 1.94 in N/A .91 in N/A .56 in N/A 1 1/16 in N/A .39 in
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2