CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

Tube to BSPP

Tube O.D.

5/8 in

BSPP Thread

1/2

A

1.97 in

K

.97 in

R

.56 in

W HEX

1 1/16 in

Bore

.47 in

Inter-Changes With

10TA-1-8RS