CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handlemore
Unit of Measure

Connection Type

MPI™ x FNPT

MPI™ Size

3/8

NPT Thread

1/2 -14

A

3.13 in

D

2.50 in

H Max.

.69 in

R Thread

7/8-20

T

1.25 in

W HEX

1 3/8 in

Working MAWP Pressure

15000 psig