CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handlemore
Unit of Measure

Connection Type

MPI™ x FNPT

MPI™ Size

1/4

NPT Thread

1/4 -18

A

2.38 in

D

1.88 in

H Max.

.63 in

R Thread

3/4-20

T

.75 in

W HEX

1 in

Working MAWP Pressure

15000 psig