Item # |
Pressure |
Connection |
Orifice |
A |
E |
F |
H |
|---|---|---|---|---|---|---|---|
| 4MP7-MADBNLB-T-SS | Pressure N/A 15000 psi | Connection N/A 1/4 MPI™ | Orifice N/A .093 in | A N/A 5.75 in | E N/A 2.38 in | F N/A 3.00 in | H N/A 4.89 in |
| 6MP7-MADBNLB-T-SS | Pressure N/A 15000 psi | Connection N/A 3/8 MPI™ | Orifice N/A .093 in | A N/A 6.00 in | E N/A 2.38 in | F N/A 3.00 in | H N/A 4.89 in |
| 8MP7-MADBNLB-T-SS | Pressure N/A 15000 psi | Connection N/A 1/2 MPI™ | Orifice N/A .093 in | A N/A 7.50 in | E N/A 3.58 in | F N/A 4.00 in | H N/A 6.63 in |
| 9MP7-MADBNLB-T-SS | Pressure N/A 15000 psi | Connection N/A 9/16 MPI™ | Orifice N/A .093 in | A N/A 7.50 in | E N/A 3.58 in | F N/A 4.00 in | H N/A 6.63 in |
| 4MP7-MADBNLB-T-2507 | Pressure N/A 15000 psi | Connection N/A 1/4 MPI™ | Orifice N/A .093 in | A N/A 5.75 in | E N/A 2.38 in | F N/A 3.00 in | H N/A 4.89 in |
| 6MP7-MADBNLB-T-2507 | Pressure N/A 15000 psi | Connection N/A 3/8 MPI™ | Orifice N/A .093 in | A N/A 6.00 in | E N/A 2.38 in | F N/A 3.00 in | H N/A 4.89 in |
| 8MP7-MADBNLB-T-2507 | Pressure N/A 15000 psi | Connection N/A 1/2 MPI™ | Orifice N/A .093 in | A N/A 7.50 in | E N/A 3.58 in | F N/A 4.00 in | H N/A 6.63 in |
| 9MP7-MADBNLB-T-2507 | Pressure N/A 15000 psi | Connection N/A 9/16 MPI™ | Orifice N/A .093 in | A N/A 7.50 in | E N/A 3.58 in | F N/A 4.00 in | H N/A 6.63 in |