| Items |
4MP7-MADBNLB-T-SS MADBN Series Double Block and Bleed Needle Valves |
6MP7-MADBNLB-T-SS MADBN Series Double Block and Bleed Needle Valves |
8MP7-MADBNLB-T-SS MADBN Series Double Block and Bleed Needle Valves |
9MP7-MADBNLB-T-SS MADBN Series Double Block and Bleed Needle Valves |
4MP7-MADBNLB-T-2507 MADBN Series Double Block and Bleed Needle Valves |
|||||
| Pressure | N/A 15000 psi | |||||||||
| Connection | N/A 1/4 MPI™ | N/A 3/8 MPI™ | N/A 1/2 MPI™ | N/A 9/16 MPI™ | N/A 1/4 MPI™ | |||||
| Orifice | N/A .093 in | |||||||||
| A | N/A 5.75 in | N/A 6.00 in | N/A 7.50 in | N/A 7.50 in | N/A 5.75 in | |||||
| B | N/A 1.25 in | N/A 1.38 in | N/A 1.50 in | N/A 1.50 in | N/A 1.25 in | |||||
| C | N/A .50 in | N/A .63 in | N/A .69 in | N/A .75 in | N/A .50 in | |||||
| D | N/A 1.50 in | N/A 1.50 in | N/A 2.38 in | N/A 2.38 in | N/A 1.50 in | |||||
| D1 | N/A 1.13 in | N/A 1.13 in | N/A 1.75 in | N/A 1.75 in | N/A 1.13 in | |||||
| E | N/A 2.38 in | N/A 2.38 in | N/A 3.58 in | N/A 3.58 in | N/A 2.38 in | |||||
| F | N/A 3.00 in | N/A 3.00 in | N/A 4.00 in | N/A 4.00 in | N/A 3.00 in | |||||
| G1 | N/A 1.00 in | |||||||||
| H2 | N/A 4.89 in | N/A 4.89 in | N/A 6.63 in | N/A 6.63 in | N/A 4.89 in | |||||
| M | N/A .69 in | |||||||||
| N | N/A 2.88 in | N/A 3.00 in | N/A 3.75 in | N/A 3.75 in | N/A 2.88 in | |||||
| O | N/A .63 in | |||||||||
| P | N/A 1.50 in | |||||||||
| Q | N/A 1.47 in | |||||||||
| V | N/A 0.50 in | |||||||||
|
||||||||||