Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
K |
R |
X Dia. |
W HEX |
O-Ring Arp Uniform Dash No. |
---|---|---|---|---|---|---|---|---|---|
4-2 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 1/8 | A N/A 1.33 in | K N/A .64 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
4-4 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 1/4 | A N/A 1.54 in | K N/A .64 in | R N/A .51 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
4-6 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 3/8 | A N/A 1.60 in | K N/A .64 in | R N/A .54 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
5-2 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 5/16 in | NPT Pipe Thread N/A 1/8 | A N/A 1.36 in | K N/A .68 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
5-4 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 5/16 in | NPT Pipe Thread N/A 1/4 | A N/A 1.58 in | K N/A .68 in | R N/A .51 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
6-2 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 1/8 | A N/A 1.42 in | K N/A .72 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
6-4 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 1/4 | A N/A 1.62 in | K N/A .72 in | R N/A .72 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
6-6 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 3/8 | A N/A 1.68 in | K N/A .72 in | R N/A .54 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
8-6 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/2 in | NPT Pipe Thread N/A 3/8 | A N/A 1.94 in | K N/A .98 in | R N/A .54 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
10-8 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 5/8 in | NPT Pipe Thread N/A 1/2 | A N/A 2.15 in | K N/A 1.03 in | R N/A .66 in | X Dia. N/A 1.30 in | W HEX N/A 1 3/8 in | O-Ring Arp Uniform Dash No. N/A 2-212 |
12-12 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 3/4 | A N/A 2.27 in | K N/A 1.03 in | R N/A .76 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 |
16-16 T2HOF5 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1 in | NPT Pipe Thread N/A 1 | A N/A 2.65 in | K N/A 1.30 in | R N/A .85 in | X Dia. N/A 1.65 in | W HEX N/A 1 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-219 |
1M3TU2 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/16 in | NPT Pipe Thread N/A 1/8 | A N/A 1.03 in | K N/A .34 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
4M3TU2 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 1/8 | A N/A 1.31 in | K N/A .63 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
4M3TU4 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 1/4 | A N/A 1.52 in | K N/A .63 in | R N/A .51 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
4M3TU6 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/4 in | NPT Pipe Thread N/A 3/8 | A N/A 1.50 in | K N/A .63 in | R N/A .54 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
6M3TU2 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 1/8 | A N/A 1.38 in | K N/A .72 in | R N/A .41 in | X Dia. N/A .74 in | W HEX N/A 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-111 |
6M3TU4 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 1/4 | A N/A 1.58 in | K N/A .72 in | R N/A .72 in | X Dia. N/A .93 in | W HEX N/A 15/16 in | O-Ring Arp Uniform Dash No. N/A 2-113 |
6M3TU6 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/8 in | NPT Pipe Thread N/A 3/8 | A N/A 1.65 in | K N/A .72 in | R N/A .54 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
8M3TU6 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1/2 in | NPT Pipe Thread N/A 3/8 | A N/A 1.78 in | K N/A .98 in | R N/A .54 in | X Dia. N/A 1.12 in | W HEX N/A 1 1/8 in | O-Ring Arp Uniform Dash No. N/A 2-116 |
12M3TU12 | Connection Type N/A Tube x NPT | Tube O.D. N/A 3/4 in | NPT Pipe Thread N/A 3/4 | A N/A 2.16 in | K N/A 1.03 in | R N/A .76 in | X Dia. N/A 1.49 in | W HEX N/A 1 1/2 in | O-Ring Arp Uniform Dash No. N/A 2-215 |
16M3TU16 | Connection Type N/A Tube x NPT | Tube O.D. N/A 1 in | NPT Pipe Thread N/A 1 | A N/A 2.56 in | K N/A 1.30 in | R N/A .85 in | X Dia. N/A 1.65 in | W HEX N/A 1 3/4 in | O-Ring Arp Uniform Dash No. N/A 2-219 |