CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

Tube x NPT

Tube O.D.

1/16 in

NPT Pipe Thread

1/8

A

1.03 in

K

.34 in

R

.41 in

X Dia.

.74 in

W HEX

3/4 in

O-Ring Arp Uniform Dash No.

2-111

Inter-Changes With

1-TA-1-20R