Item # |
Connection Type |
BSPP Thread |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|
4-2R-4 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 1/8-28 | C N/A 1.06 in | H N/A 1.04 in | L N/A .77 in | R N/A .66 in | W HEX N/A 9/16 in |
4-4R-4 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 1/4-19 | C N/A 1.14 in | H N/A 1.27 in | L N/A .85 in | R N/A .83 in | W HEX N/A 9/16 in |
6-4R-6 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 1/4-19 | C N/A 1.20 in | H N/A 1.27 in | L N/A .91 in | R N/A .83 in | W HEX N/A 9/16 in |
8-6R-8 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 3/8-19 | C N/A 1.50 in | H N/A 1.46 in | L N/A 1.10 in | R N/A .85 in | W HEX N/A 7/8 in |
8-8R-8 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.71 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 7/8 in |
10-8R-10 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.81 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12-8R-12 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 1/2-14 | C N/A 1.57 in | H N/A 1.81 in | L N/A 1.17 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12-12R-12 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 3/4-14 | C N/A 1.57 in | H N/A 1.92 in | L N/A 1.17 in | R N/A 1.20 in | W HEX N/A 1 1/16 in |
16-16R-16 RBZ | Connection Type N/A CPI™ x Straight Thread x CPI™ | BSPP Thread N/A 1-11 | C N/A 1.93 in | H N/A 2.11 in | L N/A 1.45 in | R N/A 1.20 in | W HEX N/A 1 5/16 in |
4MRT2R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 1/8-28 | C N/A 1.06 in | H N/A 1.04 in | L N/A .77 in | R N/A .66 in | W HEX N/A 9/16 in |
4MRT4R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 1/4-19 | C N/A 1.14 in | H N/A 1.27 in | L N/A .85 in | R N/A .83 in | W HEX N/A 9/16 in |
6MRT4R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 1/4-19 | C N/A 1.20 in | H N/A 1.27 in | L N/A .91 in | R N/A .83 in | W HEX N/A 9/16 in |
8MRT6R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 3/8-19 | C N/A 1.50 in | H N/A 1.46 in | L N/A 1.10 in | R N/A .85 in | W HEX N/A 7/8 in |
8MRT8R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.71 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 7/8 in |
10MRT8R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 1/2-14 | C N/A 1.50 in | H N/A 1.81 in | L N/A 1.10 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12MRT8R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 1/2-14 | C N/A 1.57 in | H N/A 1.81 in | L N/A 1.17 in | R N/A 1.09 in | W HEX N/A 1 1/16 in |
12MRT12R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 3/4-14 | C N/A 1.57 in | H N/A 1.92 in | L N/A 1.17 in | R N/A 1.20 in | W HEX N/A 1 1/16 in |
16MRT16R | Connection Type N/A A-LOK® x Straight Thread x A-LOK® | BSPP Thread N/A 1-11 | C N/A 1.93 in | H N/A 2.11 in | L N/A 1.45 in | R N/A 1.20 in | W HEX N/A 1 5/16 in |