CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

CPI™ x Straight Thread x CPI™

BSPP Thread

3/4-14

C

1.57 in

H

1.92 in

L

1.17 in

R

1.20 in

W HEX

1 1/16 in

Inter-Changes With

1210-3TRT