Item # |
Connection Type |
Tube O.D. |
Sanitary Flange |
A |
B |
C |
E Min. Opening |
F |
G Hex Flat |
H |
I |
---|---|---|---|---|---|---|---|---|---|---|---|
4-8 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 1/2 | A N/A 1.57 in | B N/A .37 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.00 in | G Hex Flat N/A 9/16 in | H N/A 1.34 in | I N/A .98 in |
4-12 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 3/4 | A N/A 1.57 in | B N/A .62 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.00 in | G Hex Flat N/A 9/16 in | H N/A 1.34 in | I N/A .98 in |
4-16 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 1 | A N/A 1.57 in | B N/A .87 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.38 in | G Hex Flat N/A 9/16 in | H N/A 1.34 in | I N/A 1.98 in |
4-24 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 1 1/2 | A N/A 1.57 in | B N/A 1.37 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.38 in | G Hex Flat N/A 9/16 in | H N/A 1.28 in | I N/A 1.98 in |
6-8 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 1/2 | A N/A 1.63 in | B N/A .37 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.00 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A .98 in |
6-12 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 3/4 | A N/A 1.63 in | B N/A .62 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.00 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A .98 in |
6-16 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 1 | A N/A 1.63 in | B N/A .87 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.38 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A 1.98 in |
6-24 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 1 1/2 | A N/A 1.63 in | B N/A 1.37 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.38 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A 1.98 in |
8-8 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 1/2 | A N/A 1.74 in | B N/A .37 in | C N/A .90 in | E Min. Opening N/A .37 in | F N/A 1.00 in | G Hex Flat N/A 7/8 in | H N/A 1.40 in | I N/A .98 in |
8-12 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 3/4 | A N/A 1.74 in | B N/A .62 in | C N/A .90 in | E Min. Opening N/A .41 in | F N/A 1.00 in | G Hex Flat N/A 7/8 in | H N/A 1.34 in | I N/A .98 in |
8-16 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 1 | A N/A 1.74 in | B N/A .87 in | C N/A .90 in | E Min. Opening N/A .41 in | F N/A 1.38 in | G Hex Flat N/A 7/8 in | H N/A 1.34 in | I N/A 1.98 in |
8-24 ZHBS | Connection Type N/A CPI™ x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 1 1/2 | A N/A 1.74 in | B N/A 1.37 in | C N/A .90 in | E Min. Opening N/A .41 in | F N/A 1.38 in | G Hex Flat N/A 7/8 in | H N/A 1.34 in | I N/A 1.98 in |
4-8 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 1/2 | A N/A 1.57 in | B N/A .37 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.00 in | G Hex Flat N/A 9/16 in | H N/A 1.34 in | I N/A .98 in |
4-12 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 3/4 | A N/A 1.57 in | B N/A .62 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.00 in | G Hex Flat N/A 9/16 in | H N/A 1.34 in | I N/A .98 in |
4-16 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 1 | A N/A 1.57 in | B N/A .87 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.38 in | G Hex Flat N/A 9/16 in | H N/A 1.34 in | I N/A 1.98 in |
4-24 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/4 in | Sanitary Flange N/A 1 1/2 | A N/A 1.57 in | B N/A 1.37 in | C N/A .70 in | E Min. Opening N/A .19 in | F N/A 1.38 in | G Hex Flat N/A 9/16 in | H N/A 1.28 in | I N/A 1.98 in |
6-8 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 1/2 | A N/A 1.63 in | B N/A .37 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.00 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A .98 in |
6-12 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 3/4 | A N/A 1.63 in | B N/A .62 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.00 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A .98 in |
6-16 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 1 | A N/A 1.63 in | B N/A .87 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.38 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A 1.98 in |
6-24 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 3/8 in | Sanitary Flange N/A 1 1/2 | A N/A 1.63 in | B N/A 1.37 in | C N/A .76 in | E Min. Opening N/A .28 in | F N/A 1.38 in | G Hex Flat N/A 11/16 in | H N/A 1.34 in | I N/A 1.98 in |
8-8 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 1/2 | A N/A 1.74 in | B N/A .37 in | C N/A .90 in | E Min. Opening N/A .37 in | F N/A 1.00 in | G Hex Flat N/A 7/8 in | H N/A 1.40 in | I N/A .98 in |
8-12 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 3/4 | A N/A 1.74 in | B N/A .62 in | C N/A .90 in | E Min. Opening N/A .41 in | F N/A 1.00 in | G Hex Flat N/A 7/8 in | H N/A 1.34 in | I N/A .98 in |
8-16 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 1 | A N/A 1.74 in | B N/A .87 in | C N/A .90 in | E Min. Opening N/A .41 in | F N/A 1.38 in | G Hex Flat N/A 7/8 in | H N/A 1.34 in | I N/A 1.98 in |
8-24 ZHLS-SS | Connection Type N/A A-LOK® x Flanged | Tube O.D. N/A 1/2 in | Sanitary Flange N/A 1 1/2 | A N/A 1.74 in | B N/A 1.37 in | C N/A .90 in | E Min. Opening N/A .41 in | F N/A 1.38 in | G Hex Flat N/A 7/8 in | H N/A 1.34 in | I N/A 1.98 in |