CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

A-LOK® x Flanged

Tube O.D.

1/4 in

Sanitary Flange

1

A

1.57 in

B

.87 in

C

.70 in

E Min. Opening

.19 in

F

1.38 in

G Hex Flat

9/16 in

H

1.34 in

I

1.98 in

Inter-Changes With

SS-400-SC-16