Item # |
Connection Type |
Flare End |
Tube O.D. |
A |
C |
L |
B |
W HEX |
---|---|---|---|---|---|---|---|---|
2-2 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/8 | Tube O.D. N/A 1/8 in | A N/A 1.91 in | C N/A 1.23 in | L N/A .97 in | B N/A .45 in | W HEX N/A 1/2 in |
3-3 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 3/16 | Tube O.D. N/A 3/16 in | A N/A 1.98 in | C N/A 1.26 in | L N/A .99 in | B N/A .48 in | W HEX N/A 9/16 in |
4-2 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/4 | Tube O.D. N/A 1/8 in | A N/A 2.03 in | C N/A 1.23 in | L N/A .98 in | B N/A .55 in | W HEX N/A 5/8 in |
4-4 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/4 | Tube O.D. N/A 1/4 in | A N/A 2.12 in | C N/A 1.31 in | L N/A 1.02 in | B N/A .55 in | W HEX N/A 5/8 in |
5-5 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 5/16 | Tube O.D. N/A 5/16 in | A N/A 2.21 in | C N/A 1.42 in | L N/A 1.13 in | B N/A .55 in | W HEX N/A 11/16 in |
4-6 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/4 | Tube O.D. N/A 3/8 in | A N/A 2.25 in | C N/A 1.44 in | L N/A 1.15 in | B N/A .55 in | W HEX N/A 3/4 in |
6-6 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 3/8 | Tube O.D. N/A 3/8 in | A N/A 2.25 in | C N/A 1.44 in | L N/A 1.15 in | B N/A .55 in | W HEX N/A 3/4 in |
8-8 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1/2 | Tube O.D. N/A 1/2 in | A N/A 2.59 in | C N/A 1.65 in | L N/A 1.25 in | B N/A .66 in | W HEX N/A 15/16 in |
10-10 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 5/8 | Tube O.D. N/A 5/8 in | A N/A 2.74 in | C N/A 1.68 in | L N/A 1.28 in | B N/A .76 in | W HEX N/A 1 1/16 in |
12-12 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 3/4 | Tube O.D. N/A 3/4 in | A N/A 3.11 in | C N/A 1.87 in | L N/A 1.47 in | B N/A .86 in | W HEX N/A 1 3/16 in |
16-16 XH2BZ | Connection Type N/A 37° Flare to CPI™ | Flare End N/A 1 | Tube O.D. N/A 1 in | A N/A 3.65 in | C N/A 2.27 in | L N/A 1.78 in | B N/A .91 in | W HEX N/A 1 9/16 in |
2XABC2 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/8 | Tube O.D. N/A 1/8 in | A N/A 1.91 in | C N/A 1.23 in | L N/A .97 in | B N/A .45 in | W HEX N/A 1/2 in |
3XABC3 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 3/16 | Tube O.D. N/A 3/16 in | A N/A 1.98 in | C N/A 1.26 in | L N/A .99 in | B N/A .48 in | W HEX N/A 9/16 in |
4XABC2 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/4 | Tube O.D. N/A 1/8 in | A N/A 2.03 in | C N/A 1.23 in | L N/A .98 in | B N/A .55 in | W HEX N/A 5/8 in |
4XABC4 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/4 | Tube O.D. N/A 1/4 in | A N/A 2.12 in | C N/A 1.31 in | L N/A 1.02 in | B N/A .55 in | W HEX N/A 5/8 in |
5XABC5 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 5/16 | Tube O.D. N/A 5/16 in | A N/A 2.21 in | C N/A 1.42 in | L N/A 1.13 in | B N/A .55 in | W HEX N/A 11/16 in |
4XABC6 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/4 | Tube O.D. N/A 3/8 in | A N/A 2.25 in | C N/A 1.44 in | L N/A 1.15 in | B N/A .55 in | W HEX N/A 3/4 in |
6XABC6 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 3/8 | Tube O.D. N/A 3/8 in | A N/A 2.25 in | C N/A 1.44 in | L N/A 1.15 in | B N/A .55 in | W HEX N/A 3/4 in |
8XABC8 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1/2 | Tube O.D. N/A 1/2 in | A N/A 2.59 in | C N/A 1.65 in | L N/A 1.25 in | B N/A .66 in | W HEX N/A 15/16 in |
10XABC10 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 5/8 | Tube O.D. N/A 5/8 in | A N/A 2.74 in | C N/A 1.68 in | L N/A 1.28 in | B N/A .76 in | W HEX N/A 1 1/16 in |
12XABC12 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 3/4 | Tube O.D. N/A 3/4 in | A N/A 3.11 in | C N/A 1.87 in | L N/A 1.47 in | B N/A .86 in | W HEX N/A 1 3/16 in |
16XABC16 | Connection Type N/A 37° Flare to A-LOK® | Flare End N/A 1 | Tube O.D. N/A 1 in | A N/A 3.65 in | C N/A 2.27 in | L N/A 1.78 in | B N/A .91 in | W HEX N/A 1 9/16 in |