CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

37° Flare to A-LOK®

Flare End

1

Tube O.D.

1 in

A

3.65 in

C

2.27 in

L

1.78 in

B

.91 in

W HEX

1 9/16 in

Inter-Changes With

1610-61-16 AN