CAD by full part number (0) ▾
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

For plugging open ended CPI™ / A-LOK® fitting ends

NOTE:
  • Dimensions for reference only, subject to change.

  • HOW TO ASSEMBLE

    Wrench tighten only 1/4 turn from finger tight position. Assembly includes machined ferrule with lock ring.
    1 - 18 of 18 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Tube O.D.

    Thread

    A

    W HEX

    FNZ 3 N/A CPI™ N/A 3.0 mm N/A 5/16-20 N/A 11.9 mm N/A 12.0 mm
    FNZ 4 N/A CPI™ N/A 4.0 mm N/A 3/8-20 N/A 11.9 mm N/A 12.0 mm
    FNZ 6 N/A CPI™ N/A 6.0 mm N/A 7/16-20 N/A 12.7 mm N/A 14.0 mm
    FNZ 8 N/A CPI™ N/A 8.0 mm N/A 1/2-20 N/A 13.5 mm N/A 16.0 mm
    FNZ 10 N/A CPI™ N/A 10.0 mm N/A 5/8-20 N/A 15.1 mm N/A 19.0 mm
    FNZ 12 N/A CPI™ N/A 12.0 mm N/A 3/4-20 N/A 17.5 mm N/A 22.0 mm
    FNZ 16 N/A CPI™ N/A 16.0 mm N/A 7/8-20 N/A 17.5 mm N/A 25.0 mm
    FNZ 20 N/A CPI™ N/A 20.0 mm N/A 1 1/8-20 N/A 17.5 mm N/A 32.0 mm
    FNZ 25 N/A CPI™ N/A 25.0 mm N/A 1 5/16-20 N/A 20.6 mm N/A 38.0 mm
    BLPM3 N/A A-LOK® N/A 3.0 mm N/A 5/16-20 N/A 11.9 mm N/A 12.0 mm
    BLPM4 N/A A-LOK® N/A 4.0 mm N/A 3/8-20 N/A 11.9 mm N/A 12.0 mm
    BLPM6 N/A A-LOK® N/A 6.0 mm N/A 7/16-20 N/A 12.7 mm N/A 14.0 mm
    BLPM8 N/A A-LOK® N/A 8.0 mm N/A 1/2-20 N/A 13.5 mm N/A 16.0 mm
    BLPM10 N/A A-LOK® N/A 10.0 mm N/A 5/8-20 N/A 15.1 mm N/A 19.0 mm
    BLPM12 N/A A-LOK® N/A 12.0 mm N/A 3/4-20 N/A 17.5 mm N/A 22.0 mm
    BLPM16 N/A A-LOK® N/A 16.0 mm N/A 7/8-20 N/A 17.5 mm N/A 25.0 mm
    BLPM20 N/A A-LOK® N/A 20.0 mm N/A 1 1/8-20 N/A 17.5 mm N/A 32.0 mm
    BLPM25 N/A A-LOK® N/A 25.0 mm N/A 1 5/16-20 N/A 20.6 mm N/A 38.0 mm
    1 - 18 of 18 | Results Per Page | View | Unit of Measure
    1