CAD by full part number (0) ▾
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded" effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

For stainless steel, sizes 4-32 are Suparcase® ferrules.

NOTE:
  • Ferrules are available in standard metal materials as well as standard plastics like PTFE and nylon. Please consult the factory for availability.
  • 1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Tube O.D.

    1BF1 N/A 1/16 in
    2BF2 N/A 1/8 in
    3BF3 N/A 3/16 in
    4BF4 N/A 1/4 in
    5BF5 N/A 5/16 in
    6BF6 N/A 3/8 in
    8BF8 N/A 1/2 in
    10BF10 N/A 5/8 in
    12BF12 N/A 3/4 in
    14BF14 N/A 7/8 in
    16BF16 N/A 1 in
    20BF20 N/A 1 1/4 in
    24BF24 N/A 1 1/2 in
    32BF32 N/A 2 in
    1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1