CAD by full part number (0) ▾
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

Consists of an outer stainless steel ring with a fluorocarbon inner ring used to seal a male ISO parallel thread.

NOTE:
  • Simply replace Suffix SS with S
  • Dimensions for reference only, subject to change.
  • These seals are also available in steel with a nitrile inner ring.
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Item #

    T BSPP Thread

    D

    H

    Pressure Ratings For Sealing Washers

    M30201-SS N/A 1/8 in N/A .63 in N/A .08 in N/A 5300 psi370 bar
    M30202-SS N/A 1/4 in N/A .81 in N/A .08 in N/A 5500 psi380 bar
    M30203-SS N/A 3/8 in N/A .94 in N/A .08 in N/A 4400 psi300 bar
    M30204-SS N/A 1/2 in N/A 1.12 in N/A .10 in N/A 4000 psi280 bar
    M30206-SS N/A 3/4 in N/A 1.38 in N/A .10 in N/A 3700 psi260 bar
    M30208-SS N/A 1 in N/A 1.69 in N/A .10 in N/A 2800 psi190 bar
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1