CAD by full part number (0)
▾
Bonded Seals for fractional tube
Sealing Washers
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
Consists of an outer stainless steel ring with a fluorocarbon inner ring used to seal a male ISO parallel thread.
NOTE:
Simply replace Suffix SS with S Dimensions for reference only, subject to change. These seals are also available in steel with a nitrile inner ring.
Consists of an outer stainless steel ring with a fluorocarbon inner ring used to seal a male ISO parallel thread.
NOTE:
Item # |
T BSPP Thread |
D |
H |
Pressure Ratings For Sealing Washers |
|---|---|---|---|---|
| M30201-SS | T BSPP Thread N/A 1/8 in | D N/A .63 in | H N/A .08 in | Pressure Ratings For Sealing Washers N/A 5300 psi370 bar |
| M30202-SS | T BSPP Thread N/A 1/4 in | D N/A .81 in | H N/A .08 in | Pressure Ratings For Sealing Washers N/A 5500 psi380 bar |
| M30203-SS | T BSPP Thread N/A 3/8 in | D N/A .94 in | H N/A .08 in | Pressure Ratings For Sealing Washers N/A 4400 psi300 bar |
| M30204-SS | T BSPP Thread N/A 1/2 in | D N/A 1.12 in | H N/A .10 in | Pressure Ratings For Sealing Washers N/A 4000 psi280 bar |
| M30206-SS | T BSPP Thread N/A 3/4 in | D N/A 1.38 in | H N/A .10 in | Pressure Ratings For Sealing Washers N/A 3700 psi260 bar |
| M30208-SS | T BSPP Thread N/A 1 in | D N/A 1.69 in | H N/A .10 in | Pressure Ratings For Sealing Washers N/A 2800 psi190 bar |