Item # |
Tubing O.D. |
Connection |
Pressure |
Orifice |
Micron Size |
Cup Filter P/N |
A |
B |
C |
D Hex |
Body Hex |
Cover Gland Torque |
Cover Gland Torque (Min) |
Cover Gland Torque (Max) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4MP7-MAFCL-5-SS | Tubing O.D. N/A 1/4 | Connection N/A 1/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .125 in | Micron Size N/A 5 | Cup Filter P/N N/A 201A-2916 | A N/A 3.80 in | B N/A 2.63 in | C N/A .50 in | D Hex N/A 13/16 in | Body Hex N/A 13/16 in | Cover Gland Torque N/A 40 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
4MP7-MAFCL-35-SS | Tubing O.D. N/A 1/4 | Connection N/A 1/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .125 in | Micron Size N/A 35 | Cup Filter P/N N/A 203A-2916 | A N/A 3.80 in | B N/A 2.63 in | C N/A .50 in | D Hex N/A 13/16 in | Body Hex N/A 13/16 in | Cover Gland Torque N/A 40 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
4MP7-MAFCL-65-SS | Tubing O.D. N/A 1/4 | Connection N/A 1/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .125 in | Micron Size N/A 65 | Cup Filter P/N N/A 204A-2916 | A N/A 3.80 in | B N/A 2.63 in | C N/A .50 in | D Hex N/A 13/16 in | Body Hex N/A 13/16 in | Cover Gland Torque N/A 40 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
6MP7-MAFCL-5-SS | Tubing O.D. N/A 3/8 | Connection N/A 3/8 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .219 in | Micron Size N/A 5 | Cup Filter P/N N/A 201A-2916 | A N/A 4.40 in | B N/A 3.06 in | C N/A .63 in | D Hex N/A 15/16 in | Body Hex N/A 1 in | Cover Gland Torque N/A 65 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
6MP7-MAFCL-35-SS | Tubing O.D. N/A 3/8 | Connection N/A 3/8 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .219 in | Micron Size N/A 35 | Cup Filter P/N N/A 203A-2916 | A N/A 4.40 in | B N/A 3.06 in | C N/A .63 in | D Hex N/A 15/16 in | Body Hex N/A 1 in | Cover Gland Torque N/A 65 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
6MP7-MAFCL-65-SS | Tubing O.D. N/A 3/8 | Connection N/A 3/8 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .219 in | Micron Size N/A 65 | Cup Filter P/N N/A 204A-2916 | A N/A 4.40 in | B N/A 3.06 in | C N/A .63 in | D Hex N/A 15/16 in | Body Hex N/A 1 in | Cover Gland Torque N/A 65 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
8MP7-MAFCL-5-SS | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .359 in | Micron Size N/A 5 | Cup Filter P/N N/A 205A-2916 | A N/A 5.56 in | B N/A 3.94 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 100 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
8MP7-MAFCL-35-SS | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .359 in | Micron Size N/A 35 | Cup Filter P/N N/A 207A-2916 | A N/A 5.56 in | B N/A 3.94 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 100 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
8MP7-MAFCL-65-SS | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .359 in | Micron Size N/A 65 | Cup Filter P/N N/A 208A-2916 | A N/A 5.56 in | B N/A 3.94 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 100 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
9MP7-MAFCL-5-SS | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .359 in | Micron Size N/A 5 | Cup Filter P/N N/A 205A-2916 | A N/A 5.56 in | B N/A 3.94 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 100 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
9MP7-MAFCL-35-SS | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .359 in | Micron Size N/A 35 | Cup Filter P/N N/A 207A-2916 | A N/A 5.56 in | B N/A 3.94 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 100 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
9MP7-MAFCL-65-SS | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .359 in | Micron Size N/A 65 | Cup Filter P/N N/A 208A-2916 | A N/A 5.56 in | B N/A 3.94 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 100 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
12MP7-MAFCL-5-SS | Tubing O.D. N/A 3/4 | Connection N/A 3/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .516 in | Micron Size N/A 5 | Cup Filter P/N N/A 248A-2916 | A N/A 7.71 in | B N/A 5.76 in | C N/A .88 in | D Hex N/A 1 7/8 in | Body Hex N/A 2 1/8 in | Cover Gland Torque N/A | Cover Gland Torque (Min) N/A 500 ft·lb | Cover Gland Torque (Max) N/A 700 ft·lb | |
12MP7-MAFCL-35-SS | Tubing O.D. N/A 3/4 | Connection N/A 3/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .516 in | Micron Size N/A 35 | Cup Filter P/N N/A 249A-2916 | A N/A 7.71 in | B N/A 5.76 in | C N/A .88 in | D Hex N/A 1 7/8 in | Body Hex N/A 2 1/8 in | Cover Gland Torque N/A | Cover Gland Torque (Min) N/A 500 ft·lb | Cover Gland Torque (Max) N/A 700 ft·lb | |
12MP7-MAFCL-65-SS | Tubing O.D. N/A 3/4 | Connection N/A 3/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .516 in | Micron Size N/A 65 | Cup Filter P/N N/A 250A-2916 | A N/A 7.71 in | B N/A 5.76 in | C N/A .88 in | D Hex N/A 1 7/8 in | Body Hex N/A 2 1/8 in | Cover Gland Torque N/A | Cover Gland Torque (Min) N/A 500 ft·lb | Cover Gland Torque (Max) N/A 700 ft·lb | |
16MP7-MAFCL-5-SS | Tubing O.D. N/A 1 | Connection N/A 1 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .688 in | Micron Size N/A 5 | Cup Filter P/N N/A 248A-2916 | A N/A 8.71 in | B N/A 6.25 in | C N/A 1.13 in | D Hex N/A 1 7/8 in | Body Hex N/A 2 1/8 in | Cover Gland Torque N/A | Cover Gland Torque (Min) N/A 500 ft·lb | Cover Gland Torque (Max) N/A 700 ft·lb | |
16MP7-MAFCL-35-SS | Tubing O.D. N/A 1 | Connection N/A 1 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .688 in | Micron Size N/A 35 | Cup Filter P/N N/A 249A-2916 | A N/A 8.71 in | B N/A 6.25 in | C N/A 1.13 in | D Hex N/A 1 7/8 in | Body Hex N/A 2 1/8 in | Cover Gland Torque N/A | Cover Gland Torque (Min) N/A 500 ft·lb | Cover Gland Torque (Max) N/A 700 ft·lb | |
16MP7-MAFCL-65-SS | Tubing O.D. N/A 1 | Connection N/A 1 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .688 in | Micron Size N/A 65 | Cup Filter P/N N/A 250A-2916 | A N/A 8.71 in | B N/A 6.25 in | C N/A 1.13 in | D Hex N/A 1 7/8 in | Body Hex N/A 2 1/8 in | Cover Gland Torque N/A | Cover Gland Torque (Min) N/A 500 ft·lb | Cover Gland Torque (Max) N/A 700 ft·lb | |
4MP7-MAFCL-5-2507 | Tubing O.D. N/A 1/4 | Connection N/A 1/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .125 in | Micron Size N/A 5 | Cup Filter P/N N/A 201A-2916 | A N/A 3.80 in | B N/A 2.63 in | C N/A .50 in | D Hex N/A 13/16 in | Body Hex N/A 13/16 in | Cover Gland Torque N/A 40 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
4MP7-MAFCL-35-2507 | Tubing O.D. N/A 1/4 | Connection N/A 1/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .125 in | Micron Size N/A 35 | Cup Filter P/N N/A 203A-2916 | A N/A 3.80 in | B N/A 2.63 in | C N/A .50 in | D Hex N/A 13/16 in | Body Hex N/A 13/16 in | Cover Gland Torque N/A 40 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
4MP7-MAFCL-65-2507 | Tubing O.D. N/A 1/4 | Connection N/A 1/4 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .125 in | Micron Size N/A 65 | Cup Filter P/N N/A 204A-2916 | A N/A 3.80 in | B N/A 2.63 in | C N/A .50 in | D Hex N/A 13/16 in | Body Hex N/A 13/16 in | Cover Gland Torque N/A 40 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
6MP7-MAFCL-5-2507 | Tubing O.D. N/A 3/8 | Connection N/A 3/8 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .219 in | Micron Size N/A 5 | Cup Filter P/N N/A 201A-2916 | A N/A 4.40 in | B N/A 3.06 in | C N/A .63 in | D Hex N/A 15/16 in | Body Hex N/A 1 in | Cover Gland Torque N/A 65 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
6MP7-MAFCL-35-2507 | Tubing O.D. N/A 3/8 | Connection N/A 3/8 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .219 in | Micron Size N/A 35 | Cup Filter P/N N/A 203A-2916 | A N/A 4.40 in | B N/A 3.06 in | C N/A .63 in | D Hex N/A 15/16 in | Body Hex N/A 1 in | Cover Gland Torque N/A 65 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
6MP7-MAFCL-65-2507 | Tubing O.D. N/A 3/8 | Connection N/A 3/8 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .219 in | Micron Size N/A 65 | Cup Filter P/N N/A 204A-2916 | A N/A 4.40 in | B N/A 3.06 in | C N/A .63 in | D Hex N/A 15/16 in | Body Hex N/A 1 in | Cover Gland Torque N/A 65 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A | |
8MP7-MAFCL-5-2507 | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .359 in | Micron Size N/A 5 | Cup Filter P/N N/A 205A-2916 | A N/A 5.56 in | B N/A 3.94 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 100 ft·lb | Cover Gland Torque (Min) N/A | Cover Gland Torque (Max) N/A |