CAD Cart (0)
  • Cart is empty
Parker’s MAFC Series high flow Cup Line Filters are recommended in high pressure systems requiring both high flow rates and maximum filter surface area. Widely used in the industrial and chemical processing fields, the cup design offers as much as six times the effective filter area as compared to disc-type units. In addition, the filter elements can be quickly and easily replaced.

NOTE:
  • Other micron sizes are available on special order
  • For 2507 Super Duplex option, replace -SS with -2507 (does not change filter screen material which is 316 L).
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • Unit of Measure

    Tubing O.D.

    N/A 3/8

    Connection

    N/A 3/8 MPI™

    Pressure

    N/A 15000 psi1035 bar

    Orifice

    N/A .219 in

    Micron Size

    N/A 5

    Cup Filter P/N

    N/A 201A-2916

    A

    N/A 4.40 in

    B

    N/A 3.06 in

    C

    N/A .63 in

    D Hex

    N/A 15/16 in

    Body Hex

    N/A 1 in

    Cover Gland Torque

    N/A 65 ft·lb

    NOTE

    N/A
    1. All filters furnished complete with connection components unless otherwise specified. All dimensions for reference only and subject to change.
    2. Parker Autoclave Engineers disc filters are designed to filter small amounts of process particles. It is recommended that all fluids are thoroughly cleaned prior to entering the higher pressure system.
    3. 2507 Super Duplex filters may be supplied with four flats in place of standard hex. Filter media is 316 SS.
    4. Pressure differential not to exceed 1,000 psi (69 bar) in a flowing condition.