CAD by full part number (0) ▾
  • Cart is empty
Parker’s MAF Series Dual-Disc Line Filters are utilized in numerous industrial, chemical processing, aerospace, nuclear and other applications. With the dual-disc design, large contaminant particles are trapped by the upstream filter element before they can reach and clog the smaller micron-size downstream element. Filter elements can be easily replaced.

NOTE:
  • Filter elements downstream/upstream micron size 35/65 is standard.
  • For 2507 Super Duplex option, replace -SS with -2507 (does not change filter screen material which is 316 SS)
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Tubing O.D.

    Connection

    Pressure

    Orifice

    Micron Size

    A

    B

    C

    D Hex

    Body Hex

    Cover Gland Torque

    8MP7-MAFL-35/65-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 35/65 N/A 5.99 in N/A 2.69 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    8MP7-MAFL-5/10-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 5/10 N/A 5.99 in N/A 2.69 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    8MP7-MAFL-10/35-SS N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 10/35 N/A 5.99 in N/A 2.69 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    9MP7-MAFL-35/65-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 35/65 N/A 5.99 in N/A 2.69 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    9MP7-MAFL-5/10-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 5/10 N/A 5.99 in N/A 2.69 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    9MP7-MAFL-10/35-SS N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 10/35 N/A 5.99 in N/A 2.69 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    8MP7-MAFL-35/65-2507 N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 35/65 N/A 5.99 in N/A 2.69 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    8MP7-MAFL-5/10-2507 N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 5/10 N/A 5.99 in N/A 2.69 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    8MP7-MAFL-10/35-2507 N/A 1/2 N/A 1/2 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 10/35 N/A 5.99 in N/A 2.69 in N/A .69 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    9MP7-MAFL-35/65-2507 N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 35/65 N/A 5.99 in N/A 2.69 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    9MP7-MAFL-5/10-2507 N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 5/10 N/A 5.99 in N/A 2.69 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    9MP7-MAFL-10/35-2507 N/A 9/16 N/A 9/16 MPI™ N/A 15000 psi1035 bar N/A .250 in N/A 10/35 N/A 5.99 in N/A 2.69 in N/A .75 in N/A 1 3/16 in N/A 1 3/8 in N/A 140 ft·lb
    1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1