CAD by full part number (0)
  • Cart is empty
Parker’s MAF Series Dual-Disc Line Filters are utilized in numerous industrial, chemical processing, aerospace, nuclear and other applications. With the dual-disc design, large contaminant particles are trapped by the upstream filter element before they can reach and clog the smaller micron-size downstream element. Filter elements can be easily replaced.

NOTE:
  • Filter elements downstream/upstream micron size 35/65 is standard.
  • For 2507 Super Duplex option, replace -SS with -2507 (does not changemore
  • Unit of Measure

    Tubing O.D.

    1/2

    Connection

    1/2 MPI™

    Pressure

    15000 psi1035 bar

    Orifice

    .250 in

    Micron Size

    35/65

    A

    5.99 in

    B

    2.69 in

    C

    .69 in

    D Hex

    1 3/16 in

    Body Hex

    1 3/8 in

    Cover Gland Torque

    140 ft·lb