Item # |
Pressure |
Connection |
Orifice |
A |
B |
C |
D |
E |
Quantity |
---|---|---|---|---|---|---|---|---|---|
6MP7-MAGV-T-SS | Pressure N/A 15000 psi | Connection N/A 3/8 MPI™ | Orifice N/A .125 in | A N/A 3.63 in | B N/A 2.50 in | C N/A 1.25 in | D N/A 1.39 in | E N/A 1.25 in | |
8MP7-MAGV-T-SS | Pressure N/A 15000 psi | Connection N/A 1/2 MPI™ | Orifice N/A .125 in | A N/A 4.70 in | B N/A 3.00 in | C N/A 1.50 in | D N/A 1.88 in | E N/A 1.75 in | |
9MP7-MAGV-T-SS | Pressure N/A 15000 psi | Connection N/A 9/16 MPI™ | Orifice N/A .125 in | A N/A 4.70 in | B N/A 3.00 in | C N/A 1.50 in | D N/A 1.88 in | E N/A 1.75 in | |
6MP7-MAGV-T-2507 | Pressure N/A 15000 psi | Connection N/A 3/8 MPI™ | Orifice N/A .125 in | A N/A 3.63 in | B N/A 2.50 in | C N/A 1.25 in | D N/A 1.39 in | E N/A 1.25 in | |
8MP7-MAGV-T-2507 | Pressure N/A 15000 psi | Connection N/A 1/2 MPI™ | Orifice N/A .125 in | A N/A 4.70 in | B N/A 3.00 in | C N/A 1.50 in | D N/A 1.88 in | E N/A 1.75 in | |
9MP7-MAGV-T-2507 | Pressure N/A 15000 psi | Connection N/A 9/16 MPI™ | Orifice N/A .125 in | A N/A 4.70 in | B N/A 3.00 in | C N/A 1.50 in | D N/A 1.88 in | E N/A 1.75 in |