CAD Cart (0)
  • Cart is empty
Gauge valve and Bleed valve are designed to be used together. Bleed valve can be placed in any of the three possible outlet locations as desired.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507.
  • XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • Unit of Measure

    Pressure

    N/A 15000 psi

    Connection

    N/A 3/8 MPI™

    Orifice

    N/A .125 in

    A

    N/A 3.63 in

    B

    N/A 2.50 in

    C

    N/A 1.25 in

    D

    N/A 1.39 in

    E

    N/A 1.25 in

    F

    N/A .50 in

    G

    N/A .94 in

    H

    N/A .25 in

    J

    N/A .25 in

    K Dia

    N/A .28 in