CAD by full part number (0) ▾
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • End # 1 must be used with a Medium Pressure Gland.
  • Add “-Z6” to part number for part assembled with preset ferrules and nuts.
  • Sizes 12 & 16 in 2507 come pre-assembled with -XF and -Z6 Options
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MP Port Connector #1

    MPI™ Tube Stub #2

    A

    K

    9-6 X47HT7-SS N/A Tube Stub N/A 9/16 N/A 3/8 N/A 3.21 in N/A 1.61 in
    9-9 X47HT7-SS N/A Tube Stub N/A 9/16 N/A 9/16 N/A 3.53 in N/A 3.03 in
    12-9 X47HT7-SS N/A Tube Stub N/A 3/4 N/A 9/16 N/A 3.72 in N/A 1.94 in
    12-12 X47HT7-SS N/A Tube Stub N/A 3/4 N/A 3/4 N/A 4.07 in N/A 3.44 in
    16-9 X47HT7-SS N/A Tube Stub N/A 1 N/A 9/16 N/A 4.23 in N/A 3.44 in
    16-12 X47HT7-SS N/A Tube Stub N/A 1 N/A 3/4 N/A 4.57 in N/A 3.79 in
    16-16 X47HT7-SS N/A Tube Stub N/A 1 N/A 1 N/A 5.19 in N/A 4.41 in
    9-6 X47HT7-2507 N/A Tube Stub N/A 9/16 N/A 3/8 N/A 3.21 in N/A 1.61 in
    9-9 X47HT7-2507 N/A Tube Stub N/A 9/16 N/A 9/16 N/A 3.53 in N/A 3.03 in
    12-9 X47HT7-2507 N/A Tube Stub N/A 3/4 N/A 9/16 N/A 3.72 in N/A 1.94 in
    12-12 X47HT7-2507 N/A Tube Stub N/A 3/4 N/A 3/4 N/A 4.07 in N/A 3.44 in
    16-9 X47HT7-2507 N/A Tube Stub N/A 1 N/A 9/16 N/A 4.23 in N/A 3.44 in
    16-12 X47HT7-2507 N/A Tube Stub N/A 1 N/A 3/4 N/A 4.57 in N/A 3.79 in
    16-16 X47HT7-2507 N/A Tube Stub N/A 1 N/A 1 N/A 5.19 in N/A 4.41 in
    1 - 14 of 14 | Results Per Page | View | Unit of Measure
    1