CAD by full part number (0) ▾
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 17 of 17 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    X44 Adapter

    MPI™ Size

    A

    W Th’k

    Working MAWP Pressure

    6-4 X44HT7-SS N/A Straight Thread to Tube Stub N/A 3/8 N/A 1/4 N/A 2.65 in N/A 11/16 in N/A 15000 psig
    6-6 X44HT7-SS N/A Straight Thread to Tube Stub N/A 3/8 N/A 3/8 N/A 2.89 in N/A 11/16 in N/A 15000 psig
    6-12 X44HT7-SS N/A Straight Thread to Tube Stub N/A 3/8 N/A 3/4 N/A 3.69 in N/A 13/16 in N/A 15000 psig
    9-9 X44HT7-SS N/A Straight Thread to Tube Stub N/A 9/16 N/A 9/16 N/A 3.60 in N/A 1 in N/A 15000 psig
    9-12 X44HT7-SS N/A Straight Thread to Tube Stub N/A 9/16 N/A 3/4 N/A 3.95 in N/A 1 in N/A 15000 psig
    12-9 X44HT7-SS N/A Straight Thread to Tube Stub N/A 3/4 N/A 9/16 N/A 3.74 in N/A 1 1/4 in N/A 15000 psig
    12-12 X44HT7-SS N/A Straight Thread to Tube Stub N/A 3/4 N/A 3/4 N/A 4.09 in N/A 1 1/4 in N/A 15000 psig
    6-4 X44HT7-2507 N/A Straight Thread to Tube Stub N/A 3/8 N/A 1/4 N/A 2.65 in N/A 11/16 in N/A 15000 psig
    6-6 X44HT7-2507 N/A Straight Thread to Tube Stub N/A 3/8 N/A 3/8 N/A 2.89 in N/A 11/16 in N/A 15000 psig
    6-12 X44HT7-2507 N/A Straight Thread to Tube Stub N/A 3/8 N/A 3/4 N/A 3.69 in N/A 13/16 in N/A 15000 psig
    9-9 X44HT7-2507 N/A Straight Thread to Tube Stub N/A 9/16 N/A 9/16 N/A 3.60 in N/A 1 in N/A 15000 psig
    9-12 X44HT7-2507 N/A Straight Thread to Tube Stub N/A 9/16 N/A 3/4 N/A 3.95 in N/A 1 in N/A 15000 psig
    12-9 X44HT7-2507 N/A Straight Thread to Tube Stub N/A 3/4 N/A 9/16 N/A 3.74 in N/A 1 1/4 in N/A 15000 psig
    12-12 X44HT7-2507 N/A Straight Thread to Tube Stub N/A 3/4 N/A 3/4 N/A 4.09 in N/A 1 1/4 in N/A 15000 psig
    6-12 X44HT7-2507-Z6-XF N/A Straight Thread to Tube Stub N/A 3/8 N/A 3/4 N/A 3.69 in N/A 13/16 in N/A 15000 psig
    9-12 X44HT7-2507-Z6-XF N/A Straight Thread to Tube Stub N/A 9/16 N/A 3/4 N/A 3.95 in N/A 1 in N/A 15000 psig
    12-12 X44HT7-2507-Z6-XF N/A Straight Thread to Tube Stub N/A 3/4 N/A 3/4 N/A 4.09 in N/A 1 1/4 in N/A 15000 psig
    1 - 17 of 17 | Results Per Page | View | Unit of Measure
    1