CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handlemore
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

Connection Type

High Pressure Adapter Size

MPI™ Tube Stub

A

T_Thread

W HEX

N/A Straight Thread to Tube Stub N/A 1/4 N/A 1/4 N/A 2.59 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 1/4 N/A 3/8 N/A 2.83 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 1/4 N/A 1/2 N/A 3.10 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 1/4 N/A 9/16 N/A 3.16 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 1/4 N/A 2.92 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 3/8 N/A 3.16 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 1/2 N/A 3.43 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 9/16 N/A 3.49 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 1/4 N/A 3.25 in N/A 1 1/8-12 N/A 1 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 3/8 N/A 3.49 in N/A 1 1/8-12 N/A 1 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 1/2 N/A 3.75 in N/A 1 1/8-12 N/A 1 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 9/16 N/A 3.82 in N/A 1 1/8-12 N/A 1 13/16 in
N/A Straight Thread to Tube Stub N/A 1/4 N/A 1/4 N/A 2.59 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 1/4 N/A 3/8 N/A 2.83 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 1/4 N/A 1/2 N/A 3.10 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 1/4 N/A 9/16 N/A 3.16 in N/A 9/16-18 N/A 5/8 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 1/4 N/A 2.92 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 3/8 N/A 3.16 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 1/2 N/A 3.43 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 3/8 N/A 9/16 N/A 3.49 in N/A 3/4-16 N/A 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 1/4 N/A 3.25 in N/A 1 1/8-12 N/A 1 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 3/8 N/A 3.49 in N/A 1 1/8-12 N/A 1 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 1/2 N/A 3.75 in N/A 1 1/8-12 N/A 1 13/16 in
N/A Straight Thread to Tube Stub N/A 9/16 N/A 9/16 N/A 3.82 in N/A 1 1/8-12 N/A 1 13/16 in
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1