CAD by full part number (0) ▾
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Dimensions in inches are for reference only, subject to change.
  • Sizes Limited due to forging size
  • Not available in 2507 Material.
  • If 316 SS Fitting is used with 2507 Tubing, Ferrules MUST be preset.
  • For 2507 fitting applications use a tee and tube end adapter (JBMP7 & T7HF) in place of SBMP7
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 4 of 4 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Size #1

    MPI™ Size #2

    NPT Thread #3

    A

    C1

    C2

    C3

    B

    W Hex

    Working MAWP Pressure

    4-4-4 SBMP7-SS N/A MPI™ x MPI™ x MNPT N/A 1/4 N/A 1/4 N/A 1/4-18 N/A 3.25 in N/A 1.63 in N/A 1.63 in N/A 1.13 in N/A .57 in N/A 3/4 in N/A 15000 psig
    4-4-6 SBMP7-SS N/A MPI™ x MPI™ x MNPT N/A 1/4 N/A 1/4 N/A 3/8-18 N/A 3.25 in N/A 1.63 in N/A 1.63 in N/A 1.13 in N/A .57 in N/A 3/4 in N/A 12000 psig
    6-6-4 SBMP7-SS N/A MPI™ x MPI™ x MNPT N/A 3/8 N/A 3/8 N/A 1/4-18 N/A 3.72 in N/A 1.86 in N/A 1.86 in N/A 1.23 in N/A .57 in N/A 7/8 in N/A 12500 psig
    6-6-6 SBMP7-SS N/A MPI™ x MPI™ x MNPT N/A 3/8 N/A 3/8 N/A 3/8-18 N/A 3.72 in N/A 1.86 in N/A 1.86 in N/A 1.23 in N/A .57 in N/A 7/8 in N/A 12000 psig
    1 - 4 of 4 | Results Per Page | View | Unit of Measure
    1