CAD by full part number (0)
▾
MPFF MPI™ Front Ferrule
MPI™ Fittings
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.
MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.
NOTE:
Ferrules are sold in Sets and are shipped in Gang of 8 on a plastic holder.
MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.
NOTE:
Ferrules are sold in Sets and are shipped in Gang of 8 on a plastic holder.
Item # |
Tube O.D. |
Ferrule Sets Per Holder |
MPFF Ferrule O.D. |
|---|---|---|---|
| 4 MPFF MPI-SS | Tube O.D. N/A 1/4 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A .40 in |
| 6 MPFF MPI-SS | Tube O.D. N/A 3/8 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A .52 in |
| 8 MPFF MPI-SS | Tube O.D. N/A 1/2 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A .72 in |
| 9 MPFF MPI-SS | Tube O.D. N/A 9/16 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A .78 in |
| 10 MPFF MPI-SS | Tube O.D. N/A 5/8 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A .84 in |
| 12 MPFF MPI-SS | Tube O.D. N/A 3/4 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A .99 in |
| 16 MPFF MPI-SS | Tube O.D. N/A 1 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A 1.30 in |
| 12 MPFF MPI-XF | Tube O.D. N/A 3/4 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A .99 in |
| 16 MPFF MPI-XF | Tube O.D. N/A 1 in | Ferrule Sets Per Holder N/A 8 | MPFF Ferrule O.D. N/A 1.30 in |