CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Add “-Z6” to part number for part assembled with preset ferrules and nuts.
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Tube Stub

    Medium Pressure C&T Port

    A

    B

    W HEX

    9-9MF T7HG-SS N/A Tube Stub to Medium Pressure C&T Ferrule N/A 9/16 N/A 9/16 N/A 3.06 in N/A 1.12 in N/A 1 in
    9-12MF T7HG-SS N/A Tube Stub to Medium Pressure C&T Ferrule N/A 9/16 N/A 3/4 N/A 3.57 in N/A 1.63 in N/A 1 3/8 in
    12-9MF T7HG-SS N/A Tube Stub to Medium Pressure C&T Ferrule N/A 3/4 N/A 9/16 N/A 3.41 in N/A 1.12 in N/A 1 in
    16-9MF T7HG-SS N/A Tube Stub to Medium Pressure C&T Ferrule N/A 1 N/A 9/16 N/A 4.00 in N/A 1.12 in N/A 1 1/16 in
    9-9MF T7HG-2507 N/A Tube Stub to Medium Pressure C&T Ferrule N/A 9/16 N/A 9/16 N/A 3.06 in N/A 1.12 in N/A 1 in
    9-12MF T7HG-2507 N/A Tube Stub to Medium Pressure C&T Ferrule N/A 9/16 N/A 3/4 N/A 3.57 in N/A 1.63 in N/A 1 3/8 in
    12-9MF T7HG-2507 N/A Tube Stub to Medium Pressure C&T Ferrule N/A 3/4 N/A 9/16 N/A 3.41 in N/A 1.12 in N/A 1 in
    16-9MF T7HG-2507 N/A Tube Stub to Medium Pressure C&T Ferrule N/A 1 N/A 9/16 N/A 4.00 in N/A 1.12 in N/A 1 1/16 in
    12-9MF T7HG-2507-Z6-XF N/A Tube Stub to Medium Pressure C&T Ferrule N/A 3/4 N/A 9/16 N/A 3.41 in N/A 1.12 in N/A 1 in
    16-9MF T7HG-2507-Z6-XF N/A Tube Stub to Medium Pressure C&T Ferrule N/A 1 N/A 9/16 N/A 4.00 in N/A 1.12 in N/A 1 1/16 in
    1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1