Item # |
Connection Type |
Hose Adapter |
X44 Adapter |
T1 "M" Thread |
A |
W Th'k |
Working MAWP Pressure |
---|---|---|---|---|---|---|---|
6-6 M40HX44-SS | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -6 | X44 Adapter N/A 3/8 | T1 "M" Thread N/A 9/16-18 UNF | A N/A 1.77 in | W Th'k N/A 11/16 in | Working MAWP Pressure N/A 15000 psig |
6-9 M40HX44-SS | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -6 | X44 Adapter N/A 9/16 | T1 "M" Thread N/A 9/16-18 UNF | A N/A 1.79 in | W Th'k N/A 1 in | Working MAWP Pressure N/A 15000 psig |
6-12 M40HX44-SS | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -6 | X44 Adapter N/A 3/4 | T1 "M" Thread N/A 9/16-18 UNF | A N/A 2.06 in | W Th'k N/A 1 1/4 in | Working MAWP Pressure N/A 15000 psig |
8-9 M40HX44-SS | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -8 | X44 Adapter N/A 9/16 | T1 "M" Thread N/A 3/4-16 UNF | A N/A 1.99 in | W Th'k N/A 1 in | Working MAWP Pressure N/A 15000 psig |
8-12 M40HX44-SS | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -8 | X44 Adapter N/A 3/4 | T1 "M" Thread N/A 3/4-16 UNF | A N/A 2.18 in | W Th'k N/A 1 1/4 in | Working MAWP Pressure N/A 15000 psig |
11-9 M40HX44-SS | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -11 | X44 Adapter N/A 9/16 | T1 "M" Thread N/A 1-12 UNF | A N/A 2.04 in | W Th'k N/A 1 1/16 in | Working MAWP Pressure N/A 15000 psig |
11-12 M40HX44-SS | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -11 | X44 Adapter N/A 3/4 | T1 "M" Thread N/A 1-12 UNF | A N/A 2.18 in | W Th'k N/A 1 1/4 in | Working MAWP Pressure N/A 15000 psig |
6-6 M40HX44-2507 | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -6 | X44 Adapter N/A 3/8 | T1 "M" Thread N/A 9/16-18 UNF | A N/A 1.77 in | W Th'k N/A 11/16 in | Working MAWP Pressure N/A 15000 psig |
6-9 M40HX44-2507 | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -6 | X44 Adapter N/A 9/16 | T1 "M" Thread N/A 9/16-18 UNF | A N/A 1.79 in | W Th'k N/A 1 in | Working MAWP Pressure N/A 15000 psig |
6-12 M40HX44-2507 | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -6 | X44 Adapter N/A 3/4 | T1 "M" Thread N/A 9/16-18 UNF | A N/A 2.06 in | W Th'k N/A 1 1/4 in | Working MAWP Pressure N/A 15000 psig |
8-9 M40HX44-2507 | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -8 | X44 Adapter N/A 9/16 | T1 "M" Thread N/A 3/4-16 UNF | A N/A 1.99 in | W Th'k N/A 1 in | Working MAWP Pressure N/A 15000 psig |
8-12 M40HX44-2507 | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -8 | X44 Adapter N/A 3/4 | T1 "M" Thread N/A 3/4-16 UNF | A N/A 2.18 in | W Th'k N/A 1 1/4 in | Working MAWP Pressure N/A 15000 psig |
11-9 M40HX44-2507 | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -11 | X44 Adapter N/A 9/16 | T1 "M" Thread N/A 1-12 UNF | A N/A 2.04 in | W Th'k N/A 1 1/16 in | Working MAWP Pressure N/A 15000 psig |
11-12 M40HX44-2507 | Connection Type N/A Straight Thread to Straight Thread | Hose Adapter N/A -11 | X44 Adapter N/A 3/4 | T1 "M" Thread N/A 1-12 UNF | A N/A 2.18 in | W Th'k N/A 1 1/4 in | Working MAWP Pressure N/A 15000 psig |