CAD by full part number (0) ▾
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Adapts to Type “M” Swivel Hose Connection.
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • 1 - 22 of 22 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    Hose Adapter

    MPI™ Size

    A

    B

    D

    T Thread

    W HEX

    6-4 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -6 N/A 1/4 N/A 2.03 in N/A .50 in N/A 1.03 in N/A 9/16 - 18 N/A 5/8 in
    6-6 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -6 N/A 3/8 N/A 2.45 in N/A .50 in N/A 1.32 in N/A 9/16 - 18 N/A 3/4 in
    8-6 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -8 N/A 3/8 N/A 2.57 in N/A .63 in N/A 1.32 in N/A 3/4 - 16 N/A 13/16 in
    8-8 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -8 N/A 1/2 N/A 2.90 in N/A .63 in N/A 1.59 in N/A 3/4 - 16 N/A 1 1/16 in
    8-9 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -8 N/A 9/16 N/A 2.97 in N/A .63 in N/A 1.59 in N/A 3/4 - 16 N/A 1 1/16 in
    10-4 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -10 N/A 1/4 N/A 2.39 in N/A .75 in N/A 1.14 in N/A 7/8 - 14 N/A 15/16 in
    10-6 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -10 N/A 3/8 N/A 2.72 in N/A .75 in N/A 1.34 in N/A 7/8 - 14 N/A 15/16 in
    11-8 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -11 N/A 1/2 N/A 2.89 in N/A .63 in N/A 1.58 in N/A 1 - 12 N/A 1 1/16 in
    11-9 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -11 N/A 9/16 N/A 2.95 in N/A .63 in N/A 1.58 in N/A 1 - 12 N/A 1 1/16 in
    11-12 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -11 N/A 3/4 N/A 3.59 in N/A .63 in N/A 2.08 in N/A 1 - 12 N/A 1 3/8 in
    16-16 M40HBMP7-SS N/A Straight Thread to MPI™ N/A -16 N/A 1 N/A 3.88 in N/A .63 in N/A 2.13 in N/A 1 5/16 - 12 N/A 1 3/4 in
    6-4 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -6 N/A 1/4 N/A 2.03 in N/A .50 in N/A 1.03 in N/A 9/16 - 18 N/A 5/8 in
    6-6 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -6 N/A 3/8 N/A 2.45 in N/A .50 in N/A 1.32 in N/A 9/16 - 18 N/A 3/4 in
    8-6 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -8 N/A 3/8 N/A 2.57 in N/A .63 in N/A 1.32 in N/A 3/4 - 16 N/A 13/16 in
    8-8 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -8 N/A 1/2 N/A 2.90 in N/A .63 in N/A 1.59 in N/A 3/4 - 16 N/A 1 1/16 in
    8-9 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -8 N/A 9/16 N/A 2.97 in N/A .63 in N/A 1.59 in N/A 3/4 - 16 N/A 1 1/16 in
    10-4 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -10 N/A 1/4 N/A 2.39 in N/A .75 in N/A 1.14 in N/A 7/8 - 14 N/A 15/16 in
    10-6 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -10 N/A 3/8 N/A 2.72 in N/A .75 in N/A 1.34 in N/A 7/8 - 14 N/A 15/16 in
    11-8 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -11 N/A 1/2 N/A 2.89 in N/A .63 in N/A 1.58 in N/A 1 - 12 N/A 1 1/16 in
    11-9 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -11 N/A 9/16 N/A 2.95 in N/A .63 in N/A 1.58 in N/A 1 - 12 N/A 1 1/16 in
    11-12 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -11 N/A 3/4 N/A 3.59 in N/A .63 in N/A 2.08 in N/A 1 - 12 N/A 1 3/8 in
    16-16 M40HBMP7-2507 N/A Straight Thread to MPI™ N/A -16 N/A 1 N/A 3.88 in N/A .63 in N/A 2.13 in N/A 1 5/16 - 12 N/A 1 3/4 in
    1 - 22 of 22 | Results Per Page | View | Unit of Measure
    1