Item # |
Connection Type |
MPI™ Male Thread |
High Pressure C&T Port |
A |
B |
C&T Thread |
W Hex |
---|---|---|---|---|---|---|---|
4-4HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 1/4 | High Pressure C&T Port N/A 1/4 | A N/A 1.57 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 3/4 in |
6-4HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/8 | High Pressure C&T Port N/A 1/4 | A N/A 1.68 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 3/4 in |
6-6HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/8 | High Pressure C&T Port N/A 3/8 | A N/A 1.87 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 in |
8-4HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 1/2 | High Pressure C&T Port N/A 1/4 | A N/A 1.89 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 15/16 in |
8-6HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 1/2 | High Pressure C&T Port N/A 3/8 | A N/A 2.07 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 in |
9-4HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 9/16 | High Pressure C&T Port N/A 1/4 | A N/A 1.89 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 1 in |
9-6HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 9/16 | High Pressure C&T Port N/A 3/8 | A N/A 2.07 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 in |
12-4HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/4 | High Pressure C&T Port N/A 1/4 | A N/A 2.17 in | B N/A .75 in | C&T Thread N/A 9/16-18 | W Hex N/A 1 1/4 in |
12-6HF GM7-SS | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/4 | High Pressure C&T Port N/A 3/8 | A N/A 2.30 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 1/4 in |
4-4HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 1/4 | High Pressure C&T Port N/A 1/4 | A N/A 1.57 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 3/4 in |
6-4HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/8 | High Pressure C&T Port N/A 1/4 | A N/A 1.68 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 3/4 in |
6-6HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/8 | High Pressure C&T Port N/A 3/8 | A N/A 1.87 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 in |
8-4HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 1/2 | High Pressure C&T Port N/A 1/4 | A N/A 1.89 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 15/16 in |
8-6HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 1/2 | High Pressure C&T Port N/A 3/8 | A N/A 2.07 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 in |
9-4HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 9/16 | High Pressure C&T Port N/A 1/4 | A N/A 1.89 in | B N/A .69 in | C&T Thread N/A 9/16-18 | W Hex N/A 1 in |
9-6HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 9/16 | High Pressure C&T Port N/A 3/8 | A N/A 2.07 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 in |
12-4HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/4 | High Pressure C&T Port N/A 1/4 | A N/A 2.17 in | B N/A .75 in | C&T Thread N/A 9/16-18 | W Hex N/A 1 1/4 in |
12-6HF GM7-2507 | Connection Type N/A MPI™ to High Pressure C&T Port | MPI™ Male Thread N/A 3/4 | High Pressure C&T Port N/A 3/8 | A N/A 2.30 in | B N/A .88 in | C&T Thread N/A 3/4-16 | W Hex N/A 1 1/4 in |