CAD by full part number (0) ▾
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • 1 - 25 of 30 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    MPI™ Size

    A

    W HEX

    Working MAWP Pressure

    -XF Option

    4-4 HBMP7-SS N/A MPI™ x MPI™ N/A 1/4 x 1/4 N/A 2.88 in N/A 5/8 in N/A 15000 psig N/A
    6-4 HBMP7-SS N/A MPI™ x MPI™ N/A 3/8 x 1/4 N/A 3.32 in N/A 3/4 in N/A 15000 psig N/A
    6-6 HBMP7-SS N/A MPI™ x MPI™ N/A 3/8 x 3/8 N/A 3.44 in N/A 3/4 in N/A 15000 psig N/A
    8-4 HBMP7-SS N/A MPI™ x MPI™ N/A 1/2 x 1/4 N/A 3.88 in N/A 1 in N/A 15000 psig N/A
    8-6 HBMP7-SS N/A MPI™ x MPI™ N/A 1/2 x 3/8 N/A 4.01 in N/A 1 in N/A 15000 psig N/A
    8-8 HBMP7-SS N/A MPI™ x MPI™ N/A 1/2 x 1/2 N/A 4.07 in N/A 1 in N/A 15000 psig N/A
    9-4 HBMP7-SS N/A MPI™ x MPI™ N/A 9/16 x 1/4 N/A 3.95 in N/A 1 1/16 in N/A 15000 psig N/A
    9-6 HBMP7-SS N/A MPI™ x MPI™ N/A 9/16 x 3/8 N/A 4.07 in N/A 1 1/16 in N/A 15000 psig N/A
    9-8 HBMP7-SS N/A MPI™ x MPI™ N/A 9/16 x 1/2 N/A 4.13 in N/A 1 1/16 in N/A 15000 psig N/A
    9-9 HBMP7-SS N/A MPI™ x MPI™ N/A 9/16 x 9/16 N/A 4.20 in N/A 1 1/16 in N/A 15000 psig N/A
    10-10 HBMP7-SS N/A MPI™ x MPI™ N/A 5/8 x 5/8 N/A 4.42 in N/A 1 3/16 in N/A 15000 psig N/A
    12-6 HBMP7-SS N/A MPI™ x MPI™ N/A 3/4 x 3/8 N/A 4.76 in N/A 1 3/8 in N/A 15000 psig N/A 15000 psig
    12-9 HBMP7-SS N/A MPI™ x MPI™ N/A 3/4 x 9/16 N/A 5.15 in N/A 1 3/8 in N/A 15000 psig N/A 15000 psig
    12-12 HBMP7-SS N/A MPI™ x MPI™ N/A 3/4 x 3/4 N/A 5.08 in N/A 1 3/8 in N/A 15000 psig N/A 15000 psig
    16-16 HBMP7-SS N/A MPI™ x MPI™ N/A 1 x 1 N/A 6.52 in N/A 1 3/4 in N/A 12500 psig N/A 15000 psig
    4-4 HBMP7-2507 N/A MPI™ x MPI™ N/A 1/4 x 1/4 N/A 2.88 in N/A 5/8 in N/A 15000 psig N/A
    6-4 HBMP7-2507 N/A MPI™ x MPI™ N/A 3/8 x 1/4 N/A 3.32 in N/A 3/4 in N/A 15000 psig N/A
    6-6 HBMP7-2507 N/A MPI™ x MPI™ N/A 3/8 x 3/8 N/A 3.44 in N/A 3/4 in N/A 15000 psig N/A
    8-4 HBMP7-2507 N/A MPI™ x MPI™ N/A 1/2 x 1/4 N/A 3.88 in N/A 1 in N/A 15000 psig N/A
    8-6 HBMP7-2507 N/A MPI™ x MPI™ N/A 1/2 x 3/8 N/A 4.01 in N/A 1 in N/A 15000 psig N/A
    8-8 HBMP7-2507 N/A MPI™ x MPI™ N/A 1/2 x 1/2 N/A 4.07 in N/A 1 in N/A 15000 psig N/A
    9-4 HBMP7-2507 N/A MPI™ x MPI™ N/A 9/16 x 1/4 N/A 3.95 in N/A 1 1/16 in N/A 15000 psig N/A
    9-6 HBMP7-2507 N/A MPI™ x MPI™ N/A 9/16 x 3/8 N/A 4.07 in N/A 1 1/16 in N/A 15000 psig N/A
    9-8 HBMP7-2507 N/A MPI™ x MPI™ N/A 9/16 x 1/2 N/A 4.13 in N/A 1 1/16 in N/A 15000 psig N/A
    9-9 HBMP7-2507 N/A MPI™ x MPI™ N/A 9/16 x 9/16 N/A 4.20 in N/A 1 1/16 in N/A 15000 psig N/A
    1 - 25 of 30 | Results Per Page | View | Unit of Measure
    1 2