| Item # | Connection Type | NPT Thread | A | B | W HEX | Working MAWP Pressure | -XF Option | 
|---|---|---|---|---|---|---|---|
| 4-2 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/8 - 27 | A N/A 1.91 in | B N/A .38 in | W HEX N/A 5/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 4-4 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/4 - 18 | A N/A 2.10 in | B N/A .57 in | W HEX N/A 5/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 4-6 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/8 - 18 | A N/A 2.00 in | B N/A .57 in | W HEX N/A 3/4 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 4-8 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 2.17 in | B N/A .76 in | W HEX N/A 7/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 6-4 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/4 - 18 | A N/A 2.43 in | B N/A .57 in | W HEX N/A 3/4 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 6-6 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/8 - 18 | A N/A 2.43 in | B N/A .57 in | W HEX N/A 3/4 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 6-8 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 2.48 in | B N/A .76 in | W HEX N/A 7/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 8-6 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/8 - 18 | A N/A 2.85 in | B N/A .57 in | W HEX N/A 1 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 8-8 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 2.81 in | B N/A .76 in | W HEX N/A 1 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 9-6 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/8 - 18 | A N/A 2.91 in | B N/A .57 in | W HEX N/A 1 1/16 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 9-8 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 3.04 in | B N/A .76 in | W HEX N/A 1 1/16 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 10-8 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 3.03 in | B N/A .76 in | W HEX N/A 1 3/16 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 12-8 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 3.85 in | B N/A .76 in | W HEX N/A 1 3/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A 15000 psig | 
| 12-12 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/4 - 14 | A N/A 3.46 in | B N/A .76 in | W HEX N/A 1 3/8 in | Working MAWP Pressure N/A 10000 psig | -XF Option N/A 10000 psig | 
| 16-12 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/4 - 14 | A N/A 4.53 in | B N/A .76 in | W HEX N/A 1 3/4 in | Working MAWP Pressure N/A 10000 psig | -XF Option N/A 10000 psig | 
| 16-16 FBMP7-SS | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1 - 11.5 | A N/A 4.58 in | B N/A .95 in | W HEX N/A 1 3/4 in | Working MAWP Pressure N/A 10000 psig | -XF Option N/A 10000 psig | 
| 4-2 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/8 - 27 | A N/A 1.91 in | B N/A .38 in | W HEX N/A 5/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 4-4 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/4 - 18 | A N/A 2.10 in | B N/A .57 in | W HEX N/A 5/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 4-6 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/8 - 18 | A N/A 2.00 in | B N/A .57 in | W HEX N/A 3/4 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 4-8 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 2.17 in | B N/A .76 in | W HEX N/A 7/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 6-4 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/4 - 18 | A N/A 2.43 in | B N/A .57 in | W HEX N/A 3/4 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 6-6 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/8 - 18 | A N/A 2.43 in | B N/A .57 in | W HEX N/A 3/4 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 6-8 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 2.48 in | B N/A .76 in | W HEX N/A 7/8 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 8-6 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 3/8 - 18 | A N/A 2.85 in | B N/A .57 in | W HEX N/A 1 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
| 8-8 FBMP7-2507 | Connection Type N/A MPI™ to Male NPT | NPT Thread N/A 1/2 - 14 | A N/A 2.81 in | B N/A .76 in | W HEX N/A 1 in | Working MAWP Pressure N/A 15000 psig | -XF Option N/A | 
 
    
