Item # |
Connection Type |
NPT Thread Male |
W HEX |
H |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|
1-1 ME | Connection Type N/A NPT to NPT | NPT Thread Male N/A 1/16 | W HEX N/A 3/8 in | H N/A .66 in | R N/A .38 in | Working Pressure - Brass N/A 5500 psi | Working Pressure - Stainless Steel N/A 9500 psi | Working Pressure - Steel N/A 10100 psi |
2-2 ME | Connection Type N/A NPT to NPT | NPT Thread Male N/A 1/8 | W HEX N/A 7/16 in | H N/A .76 in | R N/A .38 in | Working Pressure - Brass N/A 5000 psi | Working Pressure - Stainless Steel N/A 9100 psi | Working Pressure - Steel N/A 9700 psi |
4-4 ME | Connection Type N/A NPT to NPT | NPT Thread Male N/A 1/4 | W HEX N/A 9/16 in | H N/A 1.09 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psi | Working Pressure - Stainless Steel N/A 7500 psi | Working Pressure - Steel N/A 8000 psi |
6-6 ME | Connection Type N/A NPT to NPT | NPT Thread Male N/A 3/8 | W HEX N/A 3/4 in | H N/A 1.22 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psi | Working Pressure - Stainless Steel N/A 7200 psi | Working Pressure - Steel N/A 7600 psi |
8-8 ME | Connection Type N/A NPT to NPT | NPT Thread Male N/A 1/2 | W HEX N/A 7/8 in | H N/A 1.47 in | R N/A .76 in | Working Pressure - Brass N/A 3100 psi | Working Pressure - Stainless Steel N/A 5800 psi | Working Pressure - Steel N/A 6200 psi |
12-12 ME | Connection Type N/A NPT to NPT | NPT Thread Male N/A 3/4 | W HEX N/A 1 1/16 in | H N/A 1.59 in | R N/A .75 in | Working Pressure - Brass N/A 3400 psi | Working Pressure - Stainless Steel N/A 6400 psi | Working Pressure - Steel N/A 6800 psi |
16-16 ME | Connection Type N/A NPT to NPT | NPT Thread Male N/A 1 | W HEX N/A 1 5/16 in | H N/A 1.97 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psi | Working Pressure - Stainless Steel N/A 4600 psi | Working Pressure - Steel N/A 4900 psi |