CAD by full part number (0)
  • Cart is empty
Parker Instrumentation Pipe Fittings are designed as leak-free connections for process, power, instrumentation and general industrial applications. They are manufactured to the highest quality standards and are available in broad ranges of sizes, materials and configurations.

Parker Instrumentation Pipe fittings are made at the Instrumentation Products Division of Parker Hannifin in Huntsville, Alabama. These fittings are manufactured where strict adherence to quality control programs ismore
Unit of Measure

Connection Type

NPT to NPT

NPT Thread Male

1/4

W HEX

9/16 in

H

1.09 in

R

.56 in

Working Pressure - Brass

4100 psi

Working Pressure - Stainless Steel

7500 psi

Working Pressure - Steel

8000 psi