Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|---|---|
RBZ 6-1/8-6 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 45.7 mm | C N/A 26.8 mm | H N/A 18.9 mm | L N/A 19.5 mm | R N/A 9.7 mm | W HEX N/A 1/2 in |
RBZ 6-1/4-6 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 50.4 mm | C N/A 26.8 mm | H N/A 23.6 mm | L N/A 19.5 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
RBZ 8-1/8-8 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 50.7 mm | C N/A 29.9 mm | H N/A 20.8 mm | L N/A 22.4 mm | R N/A 9.7 mm | W HEX N/A 5/8 in |
RBZ 8-1/4-8 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 55.3 mm | C N/A 29.9 mm | H N/A 25.4 mm | L N/A 22.4 mm | R N/A 14.5 mm | W HEX N/A 5/8 in |
RBZ 10-1/4-10 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 61.9 mm | C N/A 33.5 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
RBZ 10-1/2-10 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 66.7 mm | C N/A 33.5 mm | H N/A 33.2 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
RBZ 12-1/4-12 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 64.4 mm | C N/A 36.0 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
RBZ 12-3/8-12 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 64.4 mm | C N/A 36.0 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
RBZ 12-1/2-12 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 69.2 mm | C N/A 36.0 mm | H N/A 33.2 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
RBZ 16-1-16 | Connection Type N/A CPI™ x NPT x CPI™ | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1 | A N/A 89.8 mm | C N/A 43.1 mm | H N/A 46.7 mm | L N/A 32.9 mm | R N/A 24.0 mm | W HEX N/A 1 3/8 in |
M6MRT1/8N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 45.7 mm | C N/A 26.8 mm | H N/A 18.9 mm | L N/A 19.5 mm | R N/A 9.7 mm | W HEX N/A 1/2 in |
M6MRT1/4N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 50.4 mm | C N/A 26.8 mm | H N/A 23.6 mm | L N/A 19.5 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
M8MRT1/8N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 50.7 mm | C N/A 29.9 mm | H N/A 20.8 mm | L N/A 22.4 mm | R N/A 9.7 mm | W HEX N/A 5/8 in |
M8MRT1/4N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 55.3 mm | C N/A 29.9 mm | H N/A 25.4 mm | L N/A 22.4 mm | R N/A 14.5 mm | W HEX N/A 5/8 in |
M10MRT1/4N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 61.9 mm | C N/A 33.5 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
M10MRT1/2N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 66.7 mm | C N/A 33.5 mm | H N/A 33.2 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
M12MRT1/4N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 64.4 mm | C N/A 36.0 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
M12MRT3/8N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 64.4 mm | C N/A 36.0 mm | H N/A 28.4 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
M12MRT1/2N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 69.2 mm | C N/A 36.0 mm | H N/A 33.2 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
M16MRT1N | Connection Type N/A A-LOK® x NPT x A-LOK® | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1 | A N/A 89.8 mm | C N/A 43.1 mm | H N/A 46.7 mm | L N/A 32.9 mm | R N/A 24.0 mm | W HEX N/A 1 3/8 in |