CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

A-LOK® x NPT x A-LOK®

Tube O.D.

8.0 mm

NPT Pipe Thread

1/4

A

55.3 mm

C

29.9 mm

H

25.4 mm

L

22.4 mm

R

14.5 mm

W HEX

5/8 in

Inter-Changes With

8MO-3-4TMT