Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
C |
R |
X |
W HEX |
---|---|---|---|---|---|---|---|---|
FBZ 2-1/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 2.0 mm | BSPP Thread N/A 1/8 | A N/A 28.4 mm | C N/A 15.3 mm | R N/A 7.1 mm | X N/A 14.0 mm | W HEX N/A 13.7 mm |
FBZ 3-1/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 3.0 mm | BSPP Thread N/A 1/8 | A N/A 30.0 mm | C N/A 15.3 mm | R N/A 7.1 mm | X N/A 13.7 mm | W HEX N/A 14.0 mm |
FBZ 3-1/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 3.0 mm | BSPP Thread N/A 1/4 | A N/A 35.3 mm | C N/A 15.3 mm | R N/A 11.2 mm | X N/A 17.8 mm | W HEX N/A 19.0 mm |
FBZ 6-1/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/8 | A N/A 32.5 mm | C N/A 17.7 mm | R N/A 7.1 mm | X N/A 13.7 mm | W HEX N/A 14.0 mm |
FBZ 6-1/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/4 | A N/A 37.7 mm | C N/A 17.7 mm | R N/A 11.2 mm | X N/A 17.8 mm | W HEX N/A 19.0 mm |
FBZ 6-3/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 3/8 | A N/A 39.0 mm | C N/A 17.7 mm | R N/A 11.2 mm | X N/A 21.8 mm | W HEX N/A 22.0 mm |
FBZ 6-1/2R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 6.0 mm | BSPP Thread N/A 1/2 | A N/A 45.6 mm | C N/A 17.7 mm | R N/A 14.2 mm | X N/A 25.7 mm | W HEX N/A 27.0 mm |
FBZ 8-1/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 8.0 mm | BSPP Thread N/A 1/8 | A N/A 33.1 mm | C N/A 18.6 mm | R N/A 7.1 mm | X N/A 15.0 mm | W HEX N/A 13.7 mm |
FBZ 8-1/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 8.0 mm | BSPP Thread N/A 1/4 | A N/A 38.5 mm | C N/A 18.6 mm | R N/A 11.2 mm | X N/A 17.8 mm | W HEX N/A 19.0 mm |
FBZ 8-3/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 8.0 mm | BSPP Thread N/A 3/8 | A N/A 39.8 mm | C N/A 18.6 mm | R N/A 11.2 mm | X N/A 21.8 mm | W HEX N/A 22.0 mm |
FBZ 8-1/2R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 8.0 mm | BSPP Thread N/A 1/2 | A N/A 45.6 mm | C N/A 18.6 mm | R N/A 14.2 mm | X N/A 25.7 mm | W HEX N/A 27.0 mm |
FBZ 10-1/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/4 | A N/A 39.4 mm | C N/A 19.5 mm | R N/A 11.2 mm | X N/A 17.8 mm | W HEX N/A 19.0 mm |
FBZ 10-3/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 3/8 | A N/A 40.6 mm | C N/A 19.5 mm | R N/A 11.2 mm | X N/A 21.8 mm | W HEX N/A 22.0 mm |
FBZ 10-1/2R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 10.0 mm | BSPP Thread N/A 1/2 | A N/A 46.5 mm | C N/A 19.5 mm | R N/A 14.2 mm | X N/A 25.7 mm | W HEX N/A 27.0 mm |
FBZ 12-1/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/4 | A N/A 42.6 mm | C N/A 22.0 mm | R N/A 11.2 mm | X N/A 17.8 mm | W HEX N/A 22.0 mm |
FBZ 12-3/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 3/8 | A N/A 43.1 mm | C N/A 22.0 mm | R N/A 11.2 mm | X N/A 21.8 mm | W HEX N/A 22.0 mm |
FBZ 12-1/2R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 14.2 mm | X N/A 25.7 mm | W HEX N/A 27.0 mm |
FBZ 12-3/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 12.0 mm | BSPP Thread N/A 3/4 | A N/A 52.8 mm | C N/A 22.0 mm | R N/A 16.0 mm | X N/A 31.8 mm | W HEX N/A 35.0 mm |
FBZ 16-3/8R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 16.0 mm | BSPP Thread N/A 3/8 | A N/A 43.5 mm | C N/A 22.0 mm | R N/A 11.2 mm | X N/A 22.0 mm | W HEX N/A 21.8 mm |
FBZ 16-1/2R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 16.0 mm | BSPP Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 14.2 mm | X N/A 26.0 mm | W HEX N/A 27.0 mm |
FBZ 18-1/2R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 18.0 mm | BSPP Thread N/A 1/2 | A N/A 49.0 mm | C N/A 22.0 mm | R N/A 14.2 mm | X N/A 26.0 mm | W HEX N/A 27.0 mm |
FBZ 18-3/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 18.0 mm | BSPP Thread N/A 3/4 | A N/A 53.1 mm | C N/A 22.0 mm | R N/A 16.0 mm | X N/A 35.0 mm | W HEX N/A 32.0 mm |
FBZ 20-1/2R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 20.0 mm | BSPP Thread N/A 1/2 | A N/A 50.5 mm | C N/A 22.0 mm | R N/A 14.2 mm | X N/A 30.0 mm | W HEX N/A 25.7 mm |
FBZ 20-3/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 20.0 mm | BSPP Thread N/A 3/4 | A N/A 52.8 mm | C N/A 22.0 mm | R N/A 16.0 mm | X N/A 32.0 mm | W HEX N/A 35.0 mm |
FBZ 22-3/4R | Connection Type N/A CPI™ to BSPP | Tube O.D. N/A 22.0 mm | BSPP Thread N/A 3/4 | A N/A 52.8 mm | C N/A 22.0 mm | R N/A 16.0 mm | X N/A 32.0 mm | W HEX N/A 35.0 mm |