CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

CPI™ to BSPP

Tube O.D.

20.0 mm

BSPP Thread

3/4

A

52.8 mm

C

22.0 mm

R

16.0 mm

X

32.0 mm

W HEX

35.0 mm

Inter-Changes With

20MO-1-12RS