CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
Unit of Measure

Connection Type

CPI™ to BSPP

Tube O.D.

10.0 mm

BSPP Thread

1/2

A

46.5 mm

C

19.5 mm

R

14.2 mm

X

25.7 mm

W HEX

27.0 mm

Inter-Changes With

10MO-1-8RS