COMPANY HEADER
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 or 317 SS MPI tubing, and 2507 Super Duplex MPI tubing up to 1" OD. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • Pressure Rating of Fittings is controlled by tubing selected and choice of ASME Standard.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • XHBMP7 37° Flare to MPI™ Connector
    Unit of Measure
    1 2 

    Item #

    Connection Type

    37° Flare Adapter

    MPI™ Size

    A

    B

    D

    T Thread

    W HEX

    Working MAWP Pressure

    4-4 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/4 N/A 1/4 N/A 2.08 in N/A .55 in N/A 1.03 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig
    4-6 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/4 N/A 3/8 N/A 2.54 in N/A .55 in N/A 1.37 in N/A 7/16 - 20 N/A 3/4 in N/A 15000 psig
    4-8 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/4 N/A 1/2 N/A 2.90 in N/A .55 in N/A 1.66 in N/A 7/16 - 20 N/A 1 in N/A 15000 psig
    4-9 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/4 N/A 9/16 N/A 2.96 in N/A .55 in N/A 1.66 in N/A 7/16 - 20 N/A 1 1/16 in N/A 15000 psig
    4-10 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/4 N/A 5/8 N/A 3.14 in N/A .55 in N/A 1.84 in N/A 7/16 - 20 N/A 1 3/16 in N/A 15000 psig
    6-4 XHBMP7-SS N/A Straight Thread to MPI™ N/A 3/8 N/A 1/4 N/A 1.97 in N/A .56 in N/A .92 in N/A 9/16 - 18 N/A 5/8 in N/A 12500 psig
    6-6 XHBMP7-SS N/A Straight Thread to MPI™ N/A 3/8 N/A 3/8 N/A 2.24 in N/A .56 in N/A 1.06 in N/A 9/16 - 18 N/A 3/4 in N/A 12500 psig
    6-8 XHBMP7-SS N/A Straight Thread to MPI™ N/A 3/8 N/A 1/2 N/A 2.90 in N/A .56 in N/A 1.66 in N/A 9/16 - 18 N/A 1 in N/A 12500 psig
    6-9 XHBMP7-SS N/A Straight Thread to MPI™ N/A 3/8 N/A 9/16 N/A 2.97 in N/A .56 in N/A 1.66 in N/A 9/16 - 18 N/A 1 1/16 in N/A 12500 psig
    8-6 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/2 N/A 3/8 N/A 2.34 in N/A .66 in N/A 1.06 in N/A 3/4 - 16 N/A 1 3/16 in N/A 12500 psig
    8-8 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/2 N/A 1/2 N/A 2.69 in N/A .66 in N/A 1.34 in N/A 3/4 - 16 N/A 1 in N/A 12500 psig
    8-9 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/2 N/A 9/16 N/A 2.77 in N/A .66 in N/A 1.36 in N/A 3/4 - 16 N/A 1 1/16 in N/A 12500 psig
    8-10 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/2 N/A 5/8 N/A 3.13 in N/A .66 in N/A 1.72 in N/A 3/4 - 16 N/A 1 3/16 in N/A 12500 psig
    8-12 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1/2 N/A 3/4 N/A 3.38 in N/A .86 in N/A 1.63 in N/A 1 1/16 - 12 N/A 1 3/8 in N/A 12500 psig
    16-16 XHBMP7-SS N/A Straight Thread to MPI™ N/A 1 N/A 1 N/A 4.23 in N/A .91 in N/A 2.19 in N/A 1 5/16 - 12 N/A 1 3/4 in N/A 7200 psig
    4-4 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 1/4 N/A 1/4 N/A 2.08 in N/A .55 in N/A 1.03 in N/A 7/16 - 20 N/A 5/8 in N/A 15000 psig
    4-6 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 1/4 N/A 3/8 N/A 2.54 in N/A .55 in N/A 1.37 in N/A 7/16 - 20 N/A 3/4 in N/A 15000 psig
    4-8 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 1/4 N/A 1/2 N/A 2.90 in N/A .55 in N/A 1.66 in N/A 7/16 - 20 N/A 1 in N/A 15000 psig
    4-9 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 1/4 N/A 9/16 N/A 2.96 in N/A .55 in N/A 1.66 in N/A 7/16 - 20 N/A 1 1/16 in N/A 15000 psig
    4-10 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 1/4 N/A 5/8 N/A 3.14 in N/A .55 in N/A 1.84 in N/A 7/16 - 20 N/A 1 3/16 in N/A 15000 psig
    6-4 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 3/8 N/A 1/4 N/A 1.97 in N/A .56 in N/A .92 in N/A 9/16 - 18 N/A 5/8 in N/A 12500 psig
    6-6 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 3/8 N/A 3/8 N/A 2.24 in N/A .56 in N/A 1.06 in N/A 9/16 - 18 N/A 3/4 in N/A 12500 psig
    6-8 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 3/8 N/A 1/2 N/A 2.90 in N/A .56 in N/A 1.66 in N/A 9/16 - 18 N/A 1 in N/A 12500 psig
    6-9 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 3/8 N/A 9/16 N/A 2.97 in N/A .56 in N/A 1.66 in N/A 9/16 - 18 N/A 1 1/16 in N/A 12500 psig
    8-6 XHBMP7-2507 N/A Straight Thread to MPI™ N/A 1/2 N/A 3/8 N/A 2.34 in N/A .66 in N/A 1.06 in N/A 3/4 - 16 N/A 1 3/16 in N/A 12500 psig
    Unit of Measure
    1 2