CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including:more
Unit of Measure

Connection Type

Straight Thread to MPI™

Medium Pressure Adapter

3/8

A

3.44 in

B

.94 in

T Thread

9/16 - 18

W HEX

1 1/16 in

Working MAWP Pressure

15000 psig