CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handlemore
Unit of Measure

Connection Type

Straight Thread to MPI™

High Pressure Adapter

9/16

MPI™ Size

9/16

A

3.58 in

B

1.13 in

D

1.70 in

T Thread

1 1/8 - 12

W HEX

1 3/16 in