CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handlemore
Unit of Measure

Connection Type

Tube Stub to Straight Thread

MPI™ Tube Stub

1/2

SAE Oring End

3/8

A

2.85 in

B

.47 in

T Thread

9/16-18

W HEX

11/16 in

Working MAWP Pressure

12500 psig