CAD by full part number (0)
  • Cart is empty
Parker Hannifin, original Patent Holder (US 6851729 B2), for "Tube Fitting, Medium Pressure" developed the MPI Medium Pressure compression fitting connections to be secure and gas-tight while being made manually (wrench turns) or hydraulic set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi (1035 bar).

MPI™ Fittings are ideally suited to handlemore
Unit of Measure

Connection Type

MPI™ x MPI™ x FNPT

MPI™ Size #1

1/2

MPI™ Size #2

1/2

NPT Thread #3

1/2 - 14

A

4.45 in

C1

2.22 in

C2

2.22 in

H

1.94 in

W Th’k

1 3/8 in

Working MAWP Pressure

15000 psig