CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including:more
Unit of Measure

Connection Type

MPI™ x MPI™ x MPI™

MPI™ Size #1

1

MPI™ Size #2

1

MPI™ Size #3

9/16

A

7.26 in

C1

3.63 in

C2

3.63 in

H

4.13 in

L

2.50 in

W Th’k

1 3/4 in

Working MAWP Pressure

12500 psig

-XF Option

15000 psig