Item # |
Connection Type |
Tube O.D. |
L1 |
C1 |
L2 |
C2 |
W HEX |
|---|---|---|---|---|---|---|---|
| 3-2 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3/16-1/8 | L1 N/A .74 in | C1 N/A 1.01 in | L2 N/A .70 in | C2 N/A .96 in | W HEX N/A 1/2 in |
| 4-2 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 1/4-1/8 | L1 N/A .77 in | C1 N/A 1.06 in | L2 N/A .70 in | C2 N/A .96 in | W HEX N/A 1/2 in |
| 5-2 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 5/16-1/8 | L1 N/A .88 in | C1 N/A 1.17 in | L2 N/A .78 in | C2 N/A 1.04 in | W HEX N/A 5/8 in |
| 5-4 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 5/16-1/4 | L1 N/A .88 in | C1 N/A 1.17 in | L2 N/A .85 in | C2 N/A 1.14 in | W HEX N/A 5/8 in |
| 6-2 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3/8-1/8 | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .78 in | C2 N/A 1.04 in | W HEX N/A 5/8 in |
| 6-4 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3/8-1/4 | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .85 in | C2 N/A 1.17 in | W HEX N/A 5/8 in |
| 6-5 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3/8-5/16 | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .88 in | C2 N/A 1.17 in | W HEX N/A 5/8 in |
| 8-4 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 1/2-1/4 | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A .96 in | C2 N/A 1.25 in | W HEX N/A 13/16 in |
| 8-5 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 1/2-5/16 | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A .99 in | C2 N/A 1.28 in | W HEX N/A 13/16 in |
| 8-6 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 1/2-3/8 | L1 N/A 1.02 in | C1 N/A 1.42 in | L2 N/A 1.02 in | C2 N/A 1.31 in | W HEX N/A 13/16 in |
| 10-6 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 5/8-3/8 | L1 N/A 1.10 in | C1 N/A 1.50 in | L2 N/A 1.10 in | C2 N/A 1.39 in | W HEX N/A 15/16 in |
| 10-8 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 5/8-1/2 | L1 N/A 1.10 in | C1 N/A 1.50 in | L2 N/A 1.10 in | C2 N/A 1.50 in | W HEX N/A 15/16 in |
| 12-4 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3/4-1/4 | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.10 in | C2 N/A 1.39 in | W HEX N/A 1 1/16 in |
| 12-6 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3/4-3/8 | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.45 in | W HEX N/A 1 1/16 in |
| 12-8 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3/4-1/2 | L1 N/A 1.16 in | C1 N/A 1.56 in | L2 N/A 1.16 in | C2 N/A 1.56 in | W HEX N/A 1 1/16 in |
| 14-4 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 7/8-1/4 | L1 N/A 1.36 in | C1 N/A 1.76 in | L2 N/A 1.30 in | C2 N/A 1.59 in | W HEX N/A 1 3/8 in |
| 16-8 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 1/1/2002 | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 16-12 EBZ | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 1/3/2004 | L1 N/A 1.45 in | C1 N/A 1.94 in | L2 N/A 1.36 in | C2 N/A 1.76 in | W HEX N/A 1 3/8 in |
| 3-2 ELZ | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 3/16-1/8 | L1 N/A .74 in | C1 N/A 1.01 in | L2 N/A .70 in | C2 N/A .96 in | W HEX N/A 1/2 in |
| 4-2 ELZ | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 1/4-1/8 | L1 N/A .77 in | C1 N/A 1.06 in | L2 N/A .70 in | C2 N/A .96 in | W HEX N/A 1/2 in |
| 5-2 ELZ | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 5/16-1/8 | L1 N/A .88 in | C1 N/A 1.17 in | L2 N/A .78 in | C2 N/A 1.04 in | W HEX N/A 5/8 in |
| 5-4 ELZ | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 5/16-1/4 | L1 N/A .88 in | C1 N/A 1.17 in | L2 N/A .85 in | C2 N/A 1.14 in | W HEX N/A 5/8 in |
| 6-2 ELZ | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 3/8-1/8 | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .78 in | C2 N/A 1.04 in | W HEX N/A 5/8 in |
| 6-4 ELZ | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 3/8-1/4 | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .85 in | C2 N/A 1.17 in | W HEX N/A 5/8 in |
| 6-5 ELZ | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 3/8-5/16 | L1 N/A .91 in | C1 N/A 1.20 in | L2 N/A .88 in | C2 N/A 1.17 in | W HEX N/A 5/8 in |