| Items |
3-2 EBZ Drop Size Elbows for fractional tube |
4-2 EBZ Drop Size Elbows for fractional tube |
5-2 EBZ Drop Size Elbows for fractional tube |
5-4 EBZ Drop Size Elbows for fractional tube |
6-2 EBZ Drop Size Elbows for fractional tube |
|||||
| Connection Type | N/A CPI™ to CPI™ | |||||||||
| Tube O.D. | N/A 3/16-1/8 | N/A 1/4-1/8 | N/A 5/16-1/8 | N/A 5/16-1/4 | N/A 3/8-1/8 | |||||
| L1 | N/A .74 in | N/A .77 in | N/A .88 in | N/A .88 in | N/A .91 in | |||||
| C1 | N/A 1.01 in | N/A 1.06 in | N/A 1.17 in | N/A 1.17 in | N/A 1.20 in | |||||
| L2 | N/A .70 in | N/A .70 in | N/A .78 in | N/A .85 in | N/A .78 in | |||||
| C2 | N/A .96 in | N/A .96 in | N/A 1.04 in | N/A 1.14 in | N/A 1.04 in | |||||
| W HEX | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 5/8 in | |||||
|
|
||||||||||